Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Closed Loop Controller For AC or DC Adjustable Speed Drives

Item# OMDC-ASP10 Series

In stock

Lead Time (If not in stock): 0 week
Closed Loop Controller For AC or DC Adjustable Speed Drives OMDC-ASP10 Series OMDC-ASP10 Series
  • Connects to Speedpot Input of AC and DC Motor Drives
  • Adjustable Min/Max and Accel/Decel Speeds
  • Pulse Input Capacity of 50,000 PPM, 833 Hz
  • Display Programmable for All Engineering Units


Sample Application: A pump control which displays liters per minute with an alarm to warn operator of low or stopped flow

The OMDC-ASP10 is a compact, economical control that can be used with conventional AC, DC, or Brushless DC adjustable speed drive systems to provide an LED display of set speeds and precise, digital closed loop motor speed control. An on-board microprocessor with non-volatile memory coupled with sophisticated internal software makes the OMDC-ASP10 the ultimate in accuracy and control. Target speeds are displayed directly in RPM, FPM, GPM, process time, or any other engineering unit of measure. Friendly front-panel field programming permits customizing the controller to the exact specifications for each application; maximum and minimum set speed, decimal points or colon, operating mode (master or follower), and the constant which takes into account motor gear ratios.

The OMDC-ASP10 is simple to operate… just set the desired RPM, rate, or time in the large ½' LED display by depressing the 'up-down' pushbuttons, one digit at a time or fast sweep. The OMDC-ASP10 settings are exact and repeatable. It will precisely control speed to a remarkable ±½ RPM of set speed, long term. The panel mount unit is easy to install into a standard 18 DIN cutout. All wiring connects directly to a rugged screw type terminal strip through the easy access rear panel.

SPECIFICATIONS
Temperature: -10 to 45°C (14 to 113°F)
AC Input Voltage: 85 to 265 Vac
Input Frequency: 50 to 60 Hz
Transducer Signal Input: 0-5 to 0-24 Vdc
On-Board Power Supply: 5 Vdc, 50 mA for external sensors
Cutout: 92 W x 45 mm H (3.62 x 1.77')
Dimensions: 115 W x 58 H x 117 mm D (4.54 x 2.29 x 4.63')
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Brass Water Turbines
$824.92
1 In Stock
Stack Lights, Indicating Lights, Signal Lights with Steady, Flashing & Strobe Light Modules with NEMA 4/4x/13 & IP65 Rating
$122.81
0 In Stock
Permanent Magnet DC Motors
$769.51
0 In Stock

Related Categories

en-US
en
Save Configuration