Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Programmable DC Speed Control with PID for DC Motors up to 2 HP.

Programmable DC Speed Control with PID - Closed Loop Feedback and Digital LED Display for DC Motors Rated to 2 HP

$1,575.98

Item# OMDC-MD50P-420

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,575.98
10-24 $1,497.18
25-49 $1,465.66
50-99 $1,402.62
100-199 $1,371.10
200+ $1,339.58

In stock

Lead Time (If not in stock): 4 weeks
Programmable DC Speed Control with PID - Closed Loop Feedback and Digital LED Display for DC Motors Rated to 2 HP OMDC-MD50P-420 OMDC-MD50P-420
  • 1⁄50 to 2.0 HP Range
  • Universal Power Supply Supports 85 to 265 Vac Input
  • Available with NEMA 4X (IP66) Enclosure or 1/8 or 1/4 DIN Cutout with NEMA 4X (IP66) Faceplate
  • Isolated 4-20mA Input Output

OMDC-MD50P-420 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Max Horsepower
Current Rating
Form Factor
Input Voltage
Output Voltage


The OMDC-MD Plus DC motor controller is a field-programmable closed loop DC drive system employing an advanced velocity-form PID algorithm for accurate and responsive control. The OMDC-MD Plus control system also features a unique, isolated 4 to 20 mA input and output for easy integration with existing process control systems. The OMDC-MD Plus Series DC motor control is ideally suited for metering pump applications by efficiently combining all of the application requirements into a single compact package. The OMDC-MD Plus Series DC motor control system not only accepts a 4 to 20 mA signal to control the pump speed, but it also provides a 4 to 20 mA output signal back to the process control that is proportional to the actual running speed. Both the input and output signals are isolated from each other and from the control itself. The OMDC-MD Plus control also has two field-programmable form C relay contacts that can be set to indicate a wide variety of conditions such as the pump is running, a “fault” condition exists, and many other events.

SPECIFICATIONS
Temperature:
-10 to 45°C (14 to 113°F)
AC Input Voltage: 85 to 265 Vdc
Input Frequency: 50/60 Hz
Overload Capacity: 200% for 1 min
Transducer Signal Input: 0-5 to 0-24 Vdc On-Board Transducer Power Supply: 5 Vdc, 50 mA
4 to 20 mA Input/Output Accuracy: ±1%
Faceplate Dimensions:
    OMDC-MD40P-420: 115 W x 58 H x 117 mm D (4.539 x 2.289 x 4.625')
    OMDC-MD50P-420: 115 W x 106 H x 117 mm D (4.539 x 4.179 x 4.625')
Enclosure Dimensions:
    OMDC-MD50E-420: 140 W x 188 H x 70 mm D (5.530 x 7.4 x 2.75')

NOTE:   Speed feedback is required (encoder). Recommended:   OMDC-PU-40E (see below).
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
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Optional Sensor
Shaft mounted pick-up sensor, 20 pulses per revolution
$267.62
0 In Stock

More Related Items

Related Categories

en-US
en
Save Configuration