text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

NEMA 4X Washdown SCR Speed Controllers for Food & Pharmaceutical Industries

$356.93

Item# OMDC-125DV200EB

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $356.93
5-9 $344.96
10-24 $339.08
25-49 $331.94
50-99 $317.67
100-199 $310.53
200+ $303.39

In stock

Lead Time ( If not in Stock): 5 Days

NEMA 4X Washdown SCR Speed Controllers for Food & Pharmaceutical Industries OMDC-125DV200EB OMDC-125DV200EB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 268ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Dual Voltage 120/240 Vac, 50/60 Hz
  • Available in Black or White NEMA 4X Enclosure
  • Adjustable Horsepower Settings No Jumpers or Resistors to Change
  • Adjustable Minimum and Maximum Speed Limits
  • Adjustable Current Limit and IR Compensation
  • Adjustable Acceleration and Deceleration
  • 1% Speed Regulation
  • Line Voltage Compensation
  • Overload Capacity: 200% for One Minute
  • DC Tachometer Feedback (6V at Base Speed)

Product info

Max Horsepower
2 HP
Input Voltage
120 Vac/240 Vac
Output Voltage
0 to 90 Vdc/0 to 180 Vdc
Current Rating
10 A
Form Factor
Wall Mount
Features
ON/OFF Control, NEMA 4X Black Enclosure

Product Specs

  • Maximum Ambient Temperature 40 {C} (104 {F})
  • Minimum Ambient Temperature -10 {C} (14 {F})
  • Other Features NEMA 4X black enclosure
  • Overload Rating 200% for One Minute
  • Speed Accuracy ±1% of base speed
  • Remote Speed Terminals Potentiometer Range 50:1
  • Speed Setting 5K Ω speed potentiometer
  • Supply Frequency 50/60 Hz

The OMDC-SCR 4X Series control is a compact, cost efficient, reliable control for PM, shunt wound, and universal DC motors that incorporates up-to-date design and engineering into a compact package. These are direct replacement drives for many obsolete and legacy SCR drives used in pharmaceutical and food processing. Installation and field adjustments are facilitated using a barrier type terminal strip and large, easily adjusted trimpots and adjustable horsepower range. The cast aluminum powder coated enclosure, available in both black and white, is rated NEMA 4X for wash down, outdoor and food/ sanitary applications. One drive will handle both 120 Vac and 240 Vac source power for motors from 1/8 HP through 2 HP. Standard auto-sensing voltage circuit means no jumper settings or wiring changes are necessary. The drives are fully adjustable across their HP ratings-no extra resistors to purchase or keep track of.

Application: The OMDC-SCR 4X Series motor speed control is ideal for applications such as: office machinery, conveyors, office packaging equipment, printers, process equipment, centrifuges, and exercise equipment.

Specifications
AC Input Voltage: 120 or 230 Vac ±10% rated line voltage
Output: 0 to 90 Vdc (1/8 to 1 HP) or 0 to 180 Vdc (¼ to 2 HP) amps DC output - maximum continuous 10 amps
Input Frequency: 50/60 Hz
I.R. Compensation: Adjustable to full range
Maximum Speed: Adjustable (60 to 110% of base speed)
Minimum Speed: Adjustable (0 to 30% of maximum)
Accel/Decel: Adjustable (0.5 to 8 seconds)
Shunt Field Voltage: 5 Amp maximum, 100 Vdc at 120 Vac
Shunt Field Voltage: 5 Amp maximum, 200 Vdc at 240 Vac
Speed Control: 5K Ω speed potentiometer
Speed Range: 50:1
Speed Regulation: ±1% of base speed
Temperature Range: -10 to 40°C ambient (15 to 105°F)
Transient and Surge Protection: G-Mov
Dimensions: 241 H x 127 W x 141 D mm (9.5 x 5.0 x 5.56')
Weight: 1.69 kg (59.5 oz)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 135ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration