Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Microstepping Motor Drives, Analog in/Step & direction control

Microstepping Motor Drives
  • RoHS Icon

$445.42

Item# 3540MO

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $445.42
10-24 $423.15
25-49 $414.24
50-99 $396.42
100-199 $387.52
200+ $378.61

In stock

Lead Time (If not in stock): 4 weeks
Microstepping Motor Drives 3540MO 3540MO
  • DC Bus Voltage 12 to 40 Vdc Motor Supply
  • Switch Selectable Motor Currents from 0.4 to 3.5 A/Phase
  • Optically Isolated 5 Vdc Inputs for Step, Direction and Enable
  • Enable Input to Turn Off Current to the Motor

3540MO Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Driver Current
Control Mode
Integral I/O
Features


The 3540M/MO step motor drivers are microstepping drives with up to 12,800 steps per revolution, with MOSFET three state switching amplifiers and optoisolated circuits. Both drives include 5 optically isolated inputs, and the 3540MO features external speed control, tach output, and internal pots for accel/decel rate along with high/low speed range selection.

The 3540M drive is a step and direction drive, and includes an automatic feature (switch selectable) to lower motor current by 50% anytime the motor is left at rest for more than one second. Additionally there is a switch-selectable self-test which rotates the motor 1/2 revolution in each direction at 100 steps/second. This drive is compatible with PLCs which feature high-speed pulse output, such as our ELC-PLC series and OCS XL series.
Note: the Step, Direction, and Enable inputs are +5V-logic compatible. For operation with +24V signals, a 3600-ohm series resistor is required on each input. See the drive manual for details.

The 3540MO drive has an on-board oscillator which allows the motor speed to be controlled by an analog voltage or external joystick. This drive is ideal for continuous motion applications such as mixers and blenders. A tach output is also available on this drive.

Motor current for both drives is selected from 32 levels by a DIP switch. Microstepping resolution is selectable by DIP switch on the 3540M. On the 3540MO, microstepping resolution is fixed at 12,800 steps/revolution.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

Related Categories

en-US
en
Save Configuration