-
All Products
-
ContactHelpTechnical Reference1-888-826-6342 | 1-203-359-1660 (US & Canada)
-
ContactHelpTechnical Reference1-888-826-6342 | 1-203-359-1660 (US & Canada)
- Sign In
- Register
- Resources
- Services
-
ContactHelpTechnical Reference1-888-826-6342 | 1-203-359-1660 (US & Canada)
-
ContactHelpTechnical Reference1-888-826-6342 | 1-203-359-1660 (US & Canada)
- Sign In
- Register
Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Something went wrong
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
- Home
- Motion Control
- Motor Controls
- Stepper Drives
- SiNET™ Multi-Axis Motion Control
SiNET™ Multi-Axis Motion Control
Item# HUB 444 DIN RAIL
SiNET™ Multi-Axis Motion Control HUB 444 DIN RAIL HUB 444 DIN RAIL
- bvseo_sdk, java_sdk, bvseo-4.0.0
- CLOUD, getAggregateRating, 163ms
- REVIEWS, PRODUCT
- bvseo-msg: The resource to the URL or file is currently unavailable.;
- Networks Stepper Drives (1240i, 3540i, Si3540, ST series, STAC6 series, STM23 series) for Multi-Axis Motion Applications
- Programmable with Easy-to-Use SiNet Hub Programmer™
- 4 Optically Isolated Inputs, 5 to 24 Vdc
- 4 Optically Isolated Outputs, 24 Vdc, 100 mA
- Hub Programs and Host Computers Also Have Access to the I/O in Each Drive
- Powered by Drive #1, No External Power Supply Required
- Compatible with MMI-01 (Operator Terminal)
- Communication via RS232
- Sample Motion Programs Available by Request
Product info
Output Range
24 Vdc, 100 mA
Input Range
5 to 24 Vdc
Product Specs
- Communications Protocol Ports 1 to 4: RS232
- Maximum Ambient Temperature 70 {C} (158 {F})
- Number of Analog Inputs 4
- Maximum Output Power 50 mA
- Minimum Ambient Temperature 0 {C} (32 {F})
- Number of Digital Outputs 4
Description
The SiNet™ Hub 444 allows up to 4 Stepperor Servo Si™ drives to be controlled in hostmode from a single PC or PLC’s RS232serial port or will run in stand-alone mode.Each indexer-drive acquires its unique address from the port to which it is connected. This simple addressing schememinimizes the cost of the drives, and moreimportantly, the cost of configuring and/orreplacing drives in your system. Connectionsare made with low cost, reliable RJ11 cabling.Any of our popular, cost effectiveprogrammable Stepper or Servo Si™ drives or Si™ motor controls can be used with theSiNet™ Hub 444. By choosing the power leveland features you need for each axisof your application, SiNet™ can provide acost effective single or multi-axis motionsolution. The SiNet™ Hub 444 is powered bythe drive that’s connected to port #1, savingyou the cost and installation expense ofusing a separate power supply. OurSi Command Language™ (SCL) allows ahost PC or PLC to execute relative, absoluteand homing moves, make status inquiries,sample inputs, set outputs, and more.If your application requires a single axis tooperate in "host mode", you can connect anyof our programmable Si™ drives directly toyour PC via the SiNet™ Hub 444 and invokethe Si Command Language™ (SCL). SCL allows for control via serial commands sent from a host device such as a PC or PLC. This permits the user to perform a variety of motion, I/O, and system status tasks in real time via a host serial device.Our SiNet Programmer™ Windows software allows theuser to create and store multi-axis motioncontrol programs in the SiNet™ Hub 444and run them without a PC, thus allowingthe user to create a complex multi-axismotion system controlled from an operatorinterface or trigger.
- bvseo_sdk, java_sdk, bvseo-4.0.0
- CLOUD, getReviews, 28ms
- REVIEWS, PRODUCT
- bvseo-msg: The resource to the URL or file is currently unavailable.;
- bvseo_sdk, java_sdk, bvseo-4.0.0
- CLOUD, getContent, 150ms
- QUESTIONS, PRODUCT
- bvseo-msg: The resource to the URL or file is currently unavailable.;
Product Number
Description
Price
CE
Request an RoHS Status