text.skipToContent text.skipToNavigation

Microstepping Motor Drives

$283.52

Item# 3540M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $283.52
10-24 $269.34
25-49 $263.67
50-99 $252.33
100-199 $246.66
200+ $240.99

In stock

Lead Time ( If not in Stock): 4 weeks

Microstepping Motor Drives 3540M 3540M
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • DC Bus Voltage 12 to 40 Vdc Motor Supply
  • Switch Selectable Motor Currents from 0.4 to 3.5 A/Phase
  • Optically Isolated 5 Vdc Inputs for Step, Direction and Enable
  • Enable Input to Turn Off Current to the Motor
  • Screw Terminal Connectors
  • MOSFET, Dual H-Bridge, Inaudible PWM Amplifier
  • Pulse Width Modulated Current Control
5 Year Warranty

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Driver Current
Control Mode
Integral I/O
Features


Product Specs

  • Controller Range 3 State

The 3540M/MO step motor drivers are microstepping drives with up to 12,800 steps per revolution, with MOSFET three state switching amplifiers and optoisolated circuits. Both drives include 5 optically isolated inputs, and the 3540MO features external speed control, tach output, and internal pots for accel/decel rate along with high/low speed range selection.

The 3540M drive is a step and direction drive, and includes an automatic feature (switch selectable) to lower motor current by 50% anytime the motor is left at rest for more than one second. Additionally there is a switch-selectable self-test which rotates the motor 1/2 revolution in each direction at 100 steps/second. This drive is compatible with PLCs which feature high-speed pulse output, such as our ELC-PLC series and OCS XL series.
Note: the Step, Direction, and Enable inputs are +5V-logic compatible. For operation with +24V signals, a 3600-ohm series resistor is required on each input. See the drive manual for details.

The 3540MO drive has an on-board oscillator which allows the motor speed to be controlled by an analog voltage or external joystick. This drive is ideal for continuous motion applications such as mixers and blenders. A tach output is also available on this drive.

Motor current for both drives is selected from 32 levels by a DIP switch. Microstepping resolution is selectable by DIP switch on the 3540M. On the 3540MO, microstepping resolution is fixed at 12,800 steps/revolution.

Learn more about stepper motors and drives: Introduction to Stepper Motors and Drives

Click here for more info on the ELC series PLC: ELC_PLC.html" onclick="return popupbig(this, 'notes')" target="_blank"> ELC-PLC Series

Click here for more info on the OCS XL series PLC: OCSXL_Series.html" onclick="return popupbig(this, 'notes')" target="_blank"> OCS XL Series

Power Supply (Required for Drive Operation): Recommended: ps_series.html" onclick="return popupbig(this, 'notes')" target="_blank"> OMPS150A24

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Power supply with active PFC filter, 24 Vdc, 6.3A
$127.77
0 In Stock

en-US
en
Save Configuration