text.skipToContent text.skipToNavigation

Programmable Step Motor Indexer/Drive

$553.65

Item# 3540I

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $553.65
5-9 $535.08
10-24 $525.97
25-49 $514.89
50-99 $492.75
100-199 $481.68
200+ $470.60

In stock

Lead Time ( If not in Stock): 4 weeks

Programmable Step Motor Indexer/Drive 3540I 3540I
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • z
  • Provides Up to 3.5 A per Phase and Microstepping to 50,800 Steps per Revolution
  • Accepts 12 to 42 Vdc Power Supply
  • Connects by a Simple Cable to Your PC for Programming (Cable Included)
  • Microsoft Windows™-Based Software for Easy Set up and Programming
  • 8 Inputs, 3 Outputs
  • Optional Man Machine Interface (MMI) Allows Operator to Enter Distances, Speeds, Loop Counts and More
  • Compatible With Multi-Axis Controller HUB 444
  • Optional encoder + RS485 daughterboard
  • Sample Motion Programs Available by Request

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Driver Current
Control Mode
Integral I/O
Features


Product Specs

  • Communications Protocol RS232
  • Chassis Type black anodized aluminum chassis
  • Number of Analog Inputs 8
  • Maximum Output Power h:mm
  • Number of Digital Outputs 3

The 3540i is a programmable step motor driver suitable for a wide range of motion control applications. It includes a sophisticated controller integrated with a 140 watt microstepping amplifier. The 3540i includes Applied Motion's easy to use Si Programmerâ„¢ Windows software for the rapid development of stand-alone motion control programs. The 3540i can also be commanded in real time from a host PC or PLC, using the Si Command Languageâ„¢ (SCL). SCL allows for control via serial commands sent from a host device such as a PC or PLC. This permits the user to perform a variety of motion, I/O, and system status tasks in real time via a host serial device.<br><br> For multi-axis applications, up to 4 Applied Motion Siâ„¢ drives (stepper or Servo) can be networked using a single SiNetâ„¢ Hub. The 3540i includes 8 optically isolated programmable inputs for triggering, branching, position sensing and end of travel detection. 3 optically isolated programmable outputs can send signals to other electronic devices and activate relays. A daughterboard is available which provides an encoder input as well as an RS485 interface. <br><br><b>Si Programmer</b> <br>Intended for use in stand-alone applications, Si (Simple Indexer) Programmer provides quick, out-of-the-box use with an extremely friendly, point-and-click graphical interface that does not require any software programming experience. Once an Si program has been constructed and downloaded to the drive, the program can be executed stand-alone at power-up or from an external trigger. Constructing a program is accomplished through the use of instructions selected in a point-and-click manner. Once an instruction is selected, a """"fill in the blanks"""" format is used to input parameters. <br><br> Constructing an Si program requires no prior programming experience nor does it require learning a programming language. Si Programmer generates the actual motion control program, based on user selected parameters, thereby eliminating syntax errors. Once created, programs are easily downloaded, uploaded, saved and printed. <br><br> Si Programmer also provides the capability to control digital inputs and outputs, useful for interfacing with external equipment like PLCs, sensors, end-of-travel switches, and more. Si Programmer has found success in all types of applications, from simple linear actuator applications to complete machine control with operator interface applications.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Accessory daughterboard for Encoder inputs + RS485 comm
$180.00
0 In Stock
Encoder cable, 1.8 m (3'), for ENC-1000i encoder
$51.00
0 In Stock
Encoder cable, 3 m (10'), for ENC-1000i encoder
$63.60
0 In Stock
Encoder cable, 6 m (20')
$88.20
0 In Stock
USB to RS-232 Interface Converter
$20.49
163 In Stock
USB to RS232 converter
$53.75
0 In Stock
Power supply for STM drive, 24 Vdc, 6.3 A
$127.77
0 In Stock
Replacement programming cable (comes with drive)
$23.00
1 In Stock
DSUB cable, 25-pin, 2 m (6.6'), male/female connectors
$22.69
0 In Stock
DSUB cable, 9-pin, 2 m (6.6'), male/female connectors
$30.42
4 In Stock

en-US
en
Save Configuration