Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OMPM-DC Series DC Motors-TENV or TEFC Enclosure type

Permanent Magnet DC Motors

$707.96

Item# OMPMDC1-18-12V-56C

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $707.96
10-24 $672.56
25-49 $658.40
50-99 $630.08
100-199 $615.93
200+ $601.77

In stock

Lead Time (If not in stock): 5 Days
Permanent Magnet DC Motors OMPMDC1-18-12V-56C OMPMDC1-18-12V-56C
  • NEMA 56C Frame Size
  • 1/3 to 2 HP, 1800 RPM
  • 12, 24, 90 and 180 Control Voltage
  • 20:1 Speed Range at Constant Torque

OMPMDC1-18-12V-56C Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Max Speed
Horsepower
Supply Voltage


OMPM-DC Series permanent magnet DC motors are designed for long motor life with permanently lubricated ball bearings and are TEFC (totally enclosed fan cooled) or TENV (totally enclosed nonventilated). All OMPM-DC motors are constructed from heavy duty gauge steel including frames, endbells, mounting bases, junction boxes and covers. These DC motors are specifically designed for use with SCR controllers where applications require constant torque throughout the application speed range, as well as adjustable speeds. The DC motor voltages available are 12, 24, 90 and 180 volt. All OMPM-DC motors are NEMA 56C flange mounted and come with a removable base and a one year warranty.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Where can I find the detailed electrical specifications for these motors?

Asked by: Lepp
Thank you for your question. The electrical specifications are on the Data Sheet (pdf) on the product page you can download.
Answered by: PVENGR
Date published: 2023-11-06

regarding the lubrication of the bearings for this OMPMDC1.5-18-24V-56C Motor, is this a silicone based lubricant? We have an application which requires that any silicone based lubricants or oils are not to be used.

Asked by: Willi
Hello, thank you for your question. These motors would have silicon in the lubricant or other components.
Answered by: DA Engineer
Date published: 2024-02-26

If I want to use this in a motion control application and be able to change directions. Can you recommend a controller which can drive this?

Asked by: SeriousAlex
Hello Please send request to automation@omega.com so we can further assist you in this.
Answered by: JA Engineer
Date published: 2020-05-27

Can i use a MPPT charge controllor with this alternator? My in Africa is planning to run it on steam engine, we are projecting to build.Can it charge a battery bank?Thanks for your answer(s)

Asked by: Armand
Thank you for your question. You have to download the data sheet to see if this is suited for your application.
Answered by: AUTOVP
Date published: 2020-05-25
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_OMPMDC1-18-12V-56C, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration