text.skipToContent text.skipToNavigation

NEW! Make your returns online. Available to US customers. Learn More ›

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Encoder Capable DC Motors - 1/4 to 2 HP Permanent Magnet DC Motors with provisions for encoder mounting.

Item# OMPMDC12-18-90V-56C-E


Encoder Capable DC Motors - 1/4 to 2 HP Permanent Magnet DC Motors with provisions for encoder mounting. OMPMDC12-18-90V-56C-E OMPMDC12-18-90V-56C-E
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 124ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • NEMA 56C Frame Size
  • 1/4 to 2 HP, 1800 RPM
  • 90 and 180 Control Voltage
  • 20:1 Speed Range at Constant Torque
  • High Starting Torque
  • Permanently Lubricated Sealed Ball Bearings
  • Removable Bolt-On/Bolt-Off base
  • TEFC Enclosure
  • Class F Insulation
  • Dynamic Breaking

Product Specs

  • Motor Enclosure Type TEFC
  • Base Type Removable Bolt-On/Bolt-Off base
  • Frame Size 56C
  • Housing Material Steel
  • Motor Insulation Rating F
  • Service Factor 1.38

OMPM-DCE Series Permanent Magnet DC Motors are design for long motor life with permanently lubricated ball bearings and are TEFC (totally enclosed fan cooled). All OMPM-DCE motors are constructed from heavy duty gauge steel including frames, endbells, mounting bases, junction boxes and covers. The OMPM-DCE series DC motors are specifically design for use with SCR controllers where applications require constant torque throughout the application speed range, as well as adjustable speeds. DC motor voltage available are 90 and 180 volt.
The OMPM-DCE motors have provisions for mounting the OMDC-PU-E pick-up sensor directly on the fan end of the shaft.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 115ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration