text.skipToContent text.skipToNavigation

Our response to COVID-19 and how remote monitoring can help #remotetogether.

Permanent Magnet DC Motors

$536.41

Item# OMPMDC1-18-12V-56C

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $536.41
5-9 $518.42
10-24 $509.59
25-49 $498.86
50-99 $477.40
100-199 $466.68
200+ $455.95

In stock

Lead Time ( If not in Stock): 5 Days

Permanent Magnet DC Motors OMPMDC1-18-12V-56C OMPMDC1-18-12V-56C
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • NEMA 56C Frame Size
  • 1/3 to 2 HP, 1800 RPM
  • 12, 24, 90 and 180 Control Voltage
  • 20:1 Speed Range at Constant Torque
  • High Starting Torque
  • Permanently Lubricated Sealed Ball Bearings
  • Removable Bolt-On/Bolt-Off Base

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Max Speed
Horsepower
Supply Voltage

Product Specs

  • Motor Enclosure Type TENV or TEFC
  • Base Type Removable Bolt-On/Bolt-Off Base
  • Frame Size 56C
  • Housing Material Steel
  • Motor Insulation Rating F
  • Service Factor 1.15

OMPM-DC Series permanent magnet DC motors are designed for long motor life with permanently lubricated ball bearings and are TEFC (totally enclosed fan cooled) or TENV (totally enclosed nonventilated). All OMPM-DC motors are constructed from heavy duty gauge steel including frames, endbells, mounting bases, junction boxes and covers. These DC motors are specifically designed for use with SCR controllers where applications require constant torque throughout the application speed range, as well as adjustable speeds. The DC motor voltages available are 12, 24, 90 and 180 volt. All OMPM-DC motors are NEMA 56C flange mounted and come with a removable base and a one year warranty.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Can i use a MPPT charge controllor with this alternator? My in Africa is planning to run it on steam engine, we are projecting to build.Can it charge a battery bank?Thanks for your answer(s)

Asked by: Armand
  • y_2020, m_4, d_2, h_12CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_OMPMDC1-18-12V-56C, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration