Encoder Capable DC Motors - 1/4 to 2 HP Permanent Magnet DC Motors with provisions for encoder mounting.

Item# OMPMDC12-18-90V-56C-E


Encoder Capable DC Motors - 1/4 to 2 HP Permanent Magnet DC Motors with provisions for encoder mounting. OMPMDC12-18-90V-56C-E OMPMDC12-18-90V-56C-E
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 109ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • NEMA 56C Frame Size
  • 1/4 to 2 HP, 1800 RPM
  • 90 and 180 Control Voltage
  • 20:1 Speed Range at Constant Torque
  • High Starting Torque
  • Permanently Lubricated Sealed Ball Bearings
  • Removable Bolt-On/Bolt-Off base
  • TEFC Enclosure
  • Class F Insulation
  • Dynamic Breaking

Product info

Speed Range
1750 RPM
Horsepower
1/2 HP
Supply Voltage
90 V

Product Specs

  • Motor Enclosure Type TEFC
  • Base Type Removable Bolt-On/Bolt-Off base
  • Frame Size 56C
  • Housing Material Steel
  • Motor Insulation Rating F
  • Service Factor 1.38

OMPM-DCE Series Permanent Magnet DC Motors are design for long motor life with permanently lubricated ball bearings and are TEFC (totally enclosed fan cooled). All OMPM-DCE motors are constructed from heavy duty gauge steel including frames, endbells, mounting bases, junction boxes and covers. The OMPM-DCE series DC motors are specifically design for use with SCR controllers where applications require constant torque throughout the application speed range, as well as adjustable speeds. DC motor voltage available are 90 and 180 volt.
The OMPM-DCE motors have provisions for mounting the OMDC-PU-E pick-up sensor directly on the fan end of the shaft.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 112ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration