text.skipToContent text.skipToNavigation

Our response to COVID-19 and how remote monitoring can help #remotetogether.

Washdown Duty Stainless Steel 3-Phase AC Motors

Item# WSS1-18-56CRD


Washdown Duty Stainless Steel 3-Phase AC Motors WSS1-18-56CRD WSS1-18-56CRD
Washdown Duty Stainless Steel 3-Phase AC Motors is rated 4.0 out of 5 by 1.
  • y_2020, m_3, d_31, h_12
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_WSS1-18-56CRD, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • 1/3 to 2 HP, 3600 and 1800 RPM
  • 208 to 230/460 Volt
  • TEFC Enclosure
  • 1.15 Service Factor
  • Class F Insulation
  • 56C-Face— Rigid Base and Round Body
  • Double Lip Seals on Both Ends of the Motor with an Additional Shaft Slinger on the Drive-End
  • O-Rings Installed on Endbells to Eliminate Moisture
  • Pre-Installed Watertight, Stainless Cord Connector
  • Inverter Duty
  • Suitable for 50 Hz Operation with 1.0 Service Factor

Product Specs

  • Motor Enclosure Type TEFC
  • Base Type Rigid Base and Round Body
  • Frame Size 56C
  • Housing Material 300 grade stainless steel
  • Motor Insulation Rating F
  • Service Factor 1.15

The WSS Series stainless steel motors are 3-phase industrial grade washdown duty motors made with 300 grade stainless steel housing. These fractional HP motors come in sizes from 1/3 to 2 H.P. and are available with a double reinforced welded 56H base or without a base in the round body style.

Construction:
– Windings double dipped and cured in polyester insulating varnish
– Anti-rust coated rotor to protect against corrosion
– Double-lip shaft seals plus V-ring shaft slingers
– Internal bearing retainer
– Laser-etched full-fact name plates
– Watertight stainless cord connector pre-installed in the split designed conduit box.

Specifications
Voltage: 230/460V, 3 phase 60 Hz—can run on 50 Hz with reduced service factor of 1.0
Frame/Enclosure: 56C/TEFC, 300 grade stainless steel
Rated Speed: 1725/3460
Duty Cycle: Continuous
Base Type: C-face—rigid
Shaft: Keyed, 304 Stainless Steel
Bearings: 6205 DDU
Rotation: CW/CCW

For additional specifications and drawing... see 'Specs' above for details.

Rated 4 out of 5 by from Pretty good value. Runs strong and smooth. My one gripe is that the mounting holes in the face were tapped pitifully shallow. It wasn't a big deal to chase the threads, but not everyone will have that tap laying around.
Date published: 2018-01-02
  • y_2020, m_3, d_31, h_12
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_WSS1-18-56CRD, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration