text.skipToContent text.skipToNavigation

Integrated Stepper Drives/Motors with Advanced Features and Control Options

$492.81

Item# STM23S-3AN

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $492.81
5-9 $476.28
10-24 $468.17
25-49 $458.31
50-99 $438.60
100-199 $428.74
200+ $418.89

In stock

Lead Time ( If not in Stock): 4 weeks

Integrated Stepper Drives/Motors with Advanced Features and Control Options STM23S-3AN STM23S-3AN
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Pulse and Direction
  • Analog Input (Velocity/Position)
  • Serial Commands via RS232/485/Ethernet
  • Stand-Alone Programmable (Q and IP Models)
  • Multi-Axis System with SiNet Hub 444 (STM23 only) or RS485 Interface (all models)
  • Microstepping Up To 51200 steps/revolution
  • Flex I/O With STM24

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Form Factor
Shaft Configuration
Holding Torque
Communications
Features

Product Specs

  • Fault Output Over-Voltage
  • Control Inputs STEP ±: Optically Isolated
  • Rotor Inertia STM23X-2XX = 0.0037 oz-in2
  • Operating Mode Step and direction
  • Step Input Maximum Pulse Frequency 3 MHz
  • Supply Voltage 12 to 70 Vdc

The STM is a drive + motor + control unit, fusing step motor, drive, and controller technologies into a single device, offering savings on space, wiring and cost over conventional motor and drive solutions. The "S" models offer control options such as step and direction, analog input, joystick control, and host commands using the Si Command Language (SCL). SCL allows for control via serial commands sent from a host device such as a PC or PLC. This permits the user to perform a variety of motion, I/O, and system status tasks in real time via a host serial device.

For Torque/Speed Curves, Click On "Manuals" Above

The"Q" and "IP" models add the capability of stand-alone programmable operation using the "Q" text-based programming language. This language offers high-level features such as multi-tasking, conditional programming, math functions, register access, and much more. All of the STM models offer RS232 and RS485 versions, as well as the option of a 1000-line encoder that is integrated into the motor housing. The encoder option provides stall detection and prevention; the controller senses rotor lag and reduces speed to avoid stalling. Models are available with 85 oz-in up to 340 oz-in torque. STM23 models also offer Ethernet and Ethernet/IP versions.

New! STM17 & STM24 models (see ordering table below)

ADVANCED FEATURES
Auto Set-Up:
At start-up the drive measures motor parameters, including the resistance and inductance, then uses this information to optimize the system performance.

Self-Test:
At power-up the drive diagnoses mis-wires and detects any open or shorted motor phases.

Torque Ripple Smoothing:
The drive smoothes the low-speed torque ripple which is inherent in all step motor systems.

Command Signal Smoothing:
Command Signal Smoothing can soften the effect of immediate changes in velocity and direction, making the motion of the motor less jerky.

Anti-Resonance/Electronic Damping:
Step motor systems resonate at certain speeds. The STM drive + motor automatically calculates the system’s natural frequency and applies damping to the control algorithm.


The ELC-PH12NNDT model PLC provides high-speed pulse outputs which can be used to drive any of Omega's step & direction stepper drives. The ELCSoft ladder logic software has built-in step motor functions which make programming your motion control application easy. The STM23S-2AN is an integrated stepper drive + stepper motor which accepts pulses from a PLC. Add the ELCSoft programming software, ELC-CBPCELC1 programming cable, and OMPS150A24 power supply for a complete motion-control system that costs less than $1000.

Protect your power supply from motor regeneration with the OMRC-050 regen clamp... see "Specs" above for details.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

What is the maximum current that can be supplied to the integrated controller?

Asked by: Adam Bomb
Thank you for your inquiry. Please see our manual website to download full specifications of he stepper motor.
Answered by: Application Engineer JB
Date published: 2020-04-23
  • y_2020, m_6, d_1, h_14CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.8
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_STM23S-3AN, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 2ms
  • QUESTIONS, PRODUCT
Accessories
Stepper drive power supply, 24 VDC, 6.3A
$127.77
0 In Stock
Regeneration clamp, 24 to 80 Vdc
$201.99
3 In Stock
RS232 to USB interface converter
$20.49
170 In Stock
DB25F/DB9M cable (DB9 RS-485 pinout)
$10.85
0 In Stock
DSUB cable, 9-pin, 2 m (6.6'), male/female connectors
$30.42
4 In Stock
DSUB cable, 25-pin, 2 m (6.6'), male/female connectors
$22.69
0 In Stock
USB to RS-422/485/530 Interface Converter
$138.92
0 In Stock
XL Series Accessories
USB to RS232 converter
$53.75
1 In Stock

en-US
en
Save Configuration