Call us at 1-888-826-6342
DPG Series Pneumatic Gripper is a parallel 2-jaw gripper, excellent choice for diverter gates, escapements & ejection stations with 5 million life cycles.
View SpecsDCT Series Pneumatic Grippers are angular grippers with a 180° jaw opening , highly configurable modular automation— exclusive Direct Connect™ Robohand technology.
View SpecsRPM series gripper is a mini gripper available in 3 stroke lengths, compact design for gripping small parts in small places for use on delicate parts.
View SpecsDPDS Series Pneumatic Gripper, small parallel 2-jaw gripper with excellent parallelism & accuracy, modular automation with DIRECTCONNECT™ and mates with slides.
View SpecsRPMC series gripper is a miniature pneumatic parallel gripper with excellent parallelism and accuracy between the gripper mounting surface and jaw surface.
View SpecsDCT-RE Series Pneumatic Grippers are angular grippers with spring assist, full jaw opening (180°), allows part to be direct fed into gripper, eliminating additional motion
View SpecsRPL series gripper a low profile, precision gripping-preloaded v roller bearings eliminate side play resulting in excellent part positioning, with non-synchronous motion.
View Specs