text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Pneumatic Angular Grippers

$562.77

Item# DCT-12M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $562.77
5-9 $543.90
10-24 $534.63
25-49 $523.38
50-99 $500.87
100-199 $489.61
200+ $478.35

In stock

Lead Time ( If not in Stock): 12 weeks

Pneumatic Angular Grippers DCT-12M DCT-12M
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 124ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Highly Configurable Modular Automation— Exclusive Direct Connect™ Robohand Technology Provides Multiple Mounting Options
  • Full Jaw Opening (180°) Allows Part to be Direct Fed into Gripper, Eliminating One Additional Motion
  • Compact Design for Use in Confined Spaces
  • Shielding to Repel Chips for Use in Harsh Environments
  • Precission Gripper - Repeatability ±0.05 mm (0.002") and Accuracy of ±0.07 mm (0.0028")
  • Up to 5 Million Cycles in Typical Applications and 10 Million with Maintenance
  • Temperature Rating from -35 to 80°C (-30 to 180°F)
  • System Requires 3 to 7 bar (40 to 100 psi) Dry Filtered (40 microns or better) Air Supply
  • Accessory Equipment Required— 4-Way 2-Position Pneumatic Control Valve

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Jaw Opening
Grip Force

Product Specs

  • Accuracy ±0.07 mm (±0.0028")
  • Actuation Time 0.06 sec
  • Air Filtration Needed 40 Micron or better
  • Air Humidity Needed Low moisture content (dry)
  • Air Lubrication Needed Not necessary
  • Gripping Motion Angular
  • Maximum Actuation Pressure 7 bar (100 psi)
  • Maximum Ambient Temperature 80°C (180°F)
  • Minimum Actuation Pressure 3 bar (40 psi)
  • Minimum Ambient Temperature -35°C (-30°F)
  • Repeatability ±0.05 mm (±0.002")
  • Pneumatic Specifications Cylinder Type 4-way
  • Valve Required to Operate 4-way


DCT Series Pneumatic Grippers are angular grippers with a 180° jaw opening allowing complete release of a directly fed part. Gripper forces ranges from 32 N (7.5 lbs) to 112 N (25 lbs). These pneumatic grippers are compact and designed for confined spaces, but consideration must be given to allow for the additional space required for the rotating jaws. The adjustable stop accessory (BR) will help to reduce the space requirement by restricting the open position. Standard mounting is from the top, but the gripper can also be mounted from the back of the body and will operate in any direction. Each jaw has a useful rotational stroke of 90° for a full 180° opening and there is a over-stroke of approximately 1.5° before reaching the fully gripped position. Jaws have to be designed to close for a grip of 0° gripping position (parallel jaws).

Harsh Environments are no problem for this gripper due to the shielding that repels chips and other particulate from the internal drive mechanism.

Note: To limit shocks at the end of the opening or closing stroke, it is highly recommended to design jaws with minimal inertia (as light and short as possible). Flow control valves make it possible to reduce the rotation speed and are highly recommended.

Pneumatic linear motion automation components are double acting air cylinders that require a dry air supply with filtering to 40 microns or better. For best control of pneumatic components, flow control valves (regulating out) should be installed to regulate the speed of the device. Position sensors can easily be added to motion components to detect the end of travel positions of the slides, they are the standard method of communication with the PLC and are available in inductive or magneto resistive sensing styles and come in both PNP or NPN sourcing signals.

PNEUMATIC SPECIFICATIONS IMPERIAL METRIC
Pressure Operating Range: 3 to 7 bar(40 to 100 psi)
Cylinder Type: Double acting
Dynamic Seals: Internally lubricated Buna-N
Valve Required to Operate: 4-way, 2-position
AIR QUALITY REQUIREMENTS
Air Filtration: 40 Micron or better
Air Lubrication: Not necessary*
Air Humidity: Low moisture content (dry)
TEMPERATURE OPERATING RANGE
Buna-N Seals (Standard): -35 to 80°C(-30 to 180°F)
FKM Seals (Optional): -30 to 150°C(-20 to 300°F)
MAINTENANCE SPECIFICATIONS
Expected Life Normal Application: 5 million cycles w/preventative maintenance 10+ million cycles*
Field Repairable: Yes
Seal Repair Kits Available: Yes
* Addition of lubrication will greatly increase service life.

SPECIFICATIONS DCT-12M
Total Rated Grip Force, F @ 7 bar (100 psi) L = 25 mm (1') @ 0°: 32 N (7.2 lb)
Stroke: 90° of stroke for each finger
Weight: 0.09 Kg (0.20 lb)
Pressure Range: 3 to 7 bar (40 to 100 psi)
Cylinder Bore Ø: 12 mm (0.472')
Displacement: 1.92 cm3 (0.117 in3)
TEMPERATURE RANGE
    Standard Seals: -35 to 80°C (-30 to 180°F)
    FKM Seals: -30 to 150°C (-20 to 300°F)
Actuation: 0.06 sec
Accuracy: ±0.07 mm (±0.0028')
Repeatability: ±0.05 mm (±0.002')
Valve Required to Actuate: 4-way, 2-position

SPECIFICATIONS DCT-16M
Total Rated Grip Force, F @ 7 bar (100 psi) L = 25 mm (1') @ 0°: 70 N (16 lb)
Stroke: 90° of stroke for each finger
Weight: 0.16 Kg (0.35 lb)
Pressure Range: 3 to 7 bar (40 to 100 psi)
Cylinder Bore Ø: 16 mm (0.630')
Displacement: 4.12 cm3 (0.251 in3)
TEMPERATURE RANGE
    Standard Seals: -35 to 80°C (-30 to 180°F)
    FKM Seals: -30 to 150°C (-20 to 300°F)
Actuation: 0.13 sec
Accuracy: ±0.07 mm (±0.0028')
Repeatability: ±0.05 mm (±0.002')
Valve Required to Actuate: 4-way, 2-position

SPECIFICATIONS DCT-20M
TOTAL RATED GRIP FORCE, F @ 7 bar (100 psi) L = 25 mm (1') @ 0°: 112 N (25 lb)
Stroke: 90° of stroke for each finger
Weight: 0.28 Kg (0.62 lb)
Pressure Range: 3 to 7 bar (40 to 100 psi)
Cylinder Bore Ø: 20 mm (0.787')
Displacement: 7.92 cm3 (0.483 in3)
TEMPERATURE RANGE
    Standard Seals: -35 to 80°C (-30 to 180°F)
    FKM Seals: -30 to 150°C (-20 to 300°F)
Actuation: 0.16 sec
Accuracy: ±0.08 mm (±0.003')
Repeatability: ±0.05 mm (±0.002')
Valve Required to Actuate: 4-way, 2-position

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 126ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Pneumatic Angular Grippers
$55.01
0 In Stock
Pneumatic Angular Grippers
$73.52
0 In Stock
Accessories
4 mm PNP inductive sensor with quick disconnect, 1 or 2 required
$174.92
2 In Stock
PNP magneto resistive sensor short barrell with quick disconnect fitting
$120.82
4 In Stock
NPN magneto resistive sensor short barrell with quick disconnect fitting
$120.82
4 In Stock
PNP magneto resistive sensor (90°) with quick disconnect
$167.31
2 In Stock
5 m (16') sensor extension cable with quick disconnect fitting, 1 or 2 required
$43.10
0 In Stock
Adjustment stop kit (1 stop and 1 shielded plate) for DCT-20M, 1 required
$61.35
0 In Stock
Inductive sensor mounting kit for DCT-16M-RE, 1 or 2 required
$73.52
16 In Stock
Sensor Accessories - Sensors and Cables Sold Separately
NPN inductive proximity sensor
$174.92
1 In Stock
NPN magneto resistive sensor 90º barrell with quick disconnect fitting
$120.82
0 In Stock
2 m (6') sensor extension cable with quick disconnect fitting
$40.06
27 In Stock

en-US
en
Save Configuration