SPECIALTY QUICK COUPLINGS Multitube Quick Couplings

$11.03

Item# FT-TFB10

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $11.03
10-24 $10.48
25-49 $10.26
50-99 $9.82
100-199 $9.60
200+ $9.38

In stock

Lead Time ( If not in Stock): 5 weeks

SPECIALTY QUICK COUPLINGS Multitube Quick Couplings FT-TFB10 FT-TFB10
  • Fast Hook-Up: 1 to 10 lines in seconds, even 1/16" lines
  • Versatile: Ideal for panel mounting or in-line connections
  • Long Life: Replaceable inserts and seals cut costs
  • Dependable: For vacuum or pressure

Product info

Tubing Diameter
Not Applicable
Connection Type
Delrin®/Celcon® Acetal Straight Thru
Connects With
Complete Coupling Body
Color
Nylon/Black

Product Specs

  • Pressure Range Vacuum to 100 psi (6.9 bar) per line
  • Threaded Body Material Nylon/Black
  • Tube Material Delrin/Celcon Acetal
  • Seal Material Buna with Delrin/Celcon Acetal EPR with Polypropylene

The multitube quick coupling is the most reliable, easy-operating multiple tube connection available for plastic tubing. Pneumatic control system designers appreciate the multitube advantages and features. The rugged thermoplastic design utilizes the toughness of engineering plastics and provides economy and other popular user requested features.

Ordering Information:
Each coupling body includes ten inserts in one tube size. Purchase inserts of different sizes for replacements of original tube fittings or to mix tube sizes in the coupling. Coupling body does not include optional tubing shroud or panel mount adaptor. Specify separately depending on coupling configuration i.e.panel mount coupling requires 1 tubing shroud, 1 panel mount adapter. Tube-to-tube coupling assemblies require 2 tubing shrouds. Note: Connectors supplied with one size tube fitting unless otherwise specified.

Download PDF below for complete product specifications.

en-US
en
Save Configuration