text.skipToContent text.skipToNavigation

If you have previously used the Omega Website, you will need to Reset your Password on the new site.
Resetting your password is required one time only.

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated

Single-Switch Fitting Assemblies

Item# LVM-50-1

Single-Switch Fitting Assemblies LVM-50-1 LVM-50-1
  • Ideal Single-Switch Installation Fitting For High or Low Level Switch Applications
  • Single-Switch Installation is Made Fast, Simple and Cost Effective
  • The LVM-50 Series is Offered in Custom User Specified Lengths From 6 Inches to 8 Feet
  • Compatible with OMEGA ® Level Switches, Relay Controllers and Junction Boxes
  • Constructed of PP, PVC or PVDF Materials for Corrosive Liquids
  • Entire Level Switch Assembly Installs Through 2" NPT Fittings
  • Compact Junction Box Rated NEMA-4X for Power and Signal Termination
  • Side Mount Bracket Provides Easy Installation in Open Tanks or Sumps
Connection Size
Connection Type
Features
Quantity Price each
1-9 $48.95
10-24 $46.50
25-49 $45.52
50-99 $43.57
100-199 $42.59
200+ $41.61

In stock

Lead Time ( If not in Stock): 4 weeks

Product Specs

  • Housing Material Polypropylene
  • Pressure Range 150 psi @ 25°C

FITTING LENGTH The length is measured from the base of wrench flat to the end of the level switch adapter. To specify the fitting length, determine the assembly length including the level switch that will be installed on the LVM-50 Series fitting. The assembly length minus the the nominal switch length equals the length of the fitting. Specify the length with the part number at the time of your order.

en-US
en
Save Configuration