Chrome-Plated Quick Couplings– Chrome-Plated Brass

$25.14

Item# FT-LC100-04

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $25.14
10-24 $23.88
25-49 $23.38
50-99 $22.37
100-199 $21.87
200+ $21.37

In stock

Lead Time ( If not in Stock): 3 weeks

Chrome-Plated Quick Couplings– Chrome-Plated Brass FT-LC100-04 FT-LC100-04
  • Chrome-Plated Brass Construction
  • Pipe Thread, Panel Mount, In-Line and Elbow Configurations
  • Attractive Appearance
  • Single Side, Double Side Shutoffs or Straight Thru Flow

Product info

Body Type & Flow Size
Coupling Bodies 1/4" Flow
Tubing Diameter
1/4 in ID
Connection Size
1/4 in
Connection Type
NPT, Straight Thru
Connects With
Pipe Thread
Length
1.15 in
Features
Standard

Product Specs

  • Pressure Range Vacuum to 17.3 bar (250 psi)
  • Threaded Body Material Chrome-Plated Brass
  • Seal Material Buna

Chrome-Plated Quick Couplings– Chrome-Plated Brass

en-US
en
Save Configuration