CHROME-PLATED QUICK COUPLINGS Chrome-Plated Brass 1/8" Flow

$21.94

Item# FT-MC10-02

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $21.94
10-24 $20.84
25-49 $20.40
50-99 $19.53
100-199 $19.09
200+ $18.65

In stock

Lead Time ( If not in Stock): 5 weeks

CHROME-PLATED QUICK COUPLINGS Chrome-Plated Brass 1/8" Flow FT-MC10-02 FT-MC10-02
  • Rugged Stainless Steel and Chrome-Plated Brass Construction
  • Pipe Thread, Panel Mount, In-line and Elbow Configurations
  • Single Side, Double Side Shutoff or Straight Thru Flow

Product info

Body Type & Flow Size
Coupling Bodies 1/8" Flow
Tubing Diameter
Not Applicable
Connection Size
1/8 in
Connection Type
NPT, Straight Thru
Connects With
Pipe Thread
Length
1.10 in
Features
Standard

Product Specs

  • Pressure Range Vacuum to 17.3 bar (250 psi)
  • Threaded Body Material Chrome-Plated Brass
  • Seal Material Buna

FT-MC Series couplings offer 1/8" flow with the durability and attractiveness of chrome-plated brass. They provide excellent service at high pressures.

en-US
en
Save Configuration