text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Wireless Current Data Logger with Display

$310.00

Item# OM-CP-RFCURRENT2000A-3A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $310.00
10-24 $294.50
25-49 $279.00
50-99 $263.50
100-499 $248.00
500+ $232.50

In stock

Lead Time ( If not in Stock): 4 weeks

Wireless Current Data Logger with Display OM-CP-RFCURRENT2000A-3A OM-CP-RFCURRENT2000A-3A
  • Wireless Two-Way Communications
  • 20 mA, 160 mA, or 3 A Measurement Ranges
  • Digital Display Provides Instant Access to Current Readings and Statistics
  • Readings Displayed in User Selected Measurement Unit
  • Configurable Alarms
  • 4 Year Battery Life at 15 Minute Reading Rate
  • Battery Life Indicator
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification

Product info

Measurement Type
Process
Number of Measurements
1
Input Type
A
Maximum Samples
32256
Display
LCD
Power
Battery
Data Interface
802.15.4, 2.4GHz
Max Sampling Rate
1 sec
Additional Feature
±3 A range

Product Specs

Description

The OM-CP-RFCURRENT2000A is a wireless data logger with a digital display, designed to measure and record DC current signals. This data logger can connect directly to low-level DC current sources which make it ideal for battery usage studies, energy monitoring studies and other DC current monitoring applications.

The OM-CP-RFCURRENT2000A can also be interfaced with a wide range of current output sensors such as flow meters, pH transmitters and more. Through the software, the device can be programmed with engineering units, which convert the current readings into a different unit of measure such as flow rate. The engineering unit is available for display on the LCD screen as well as in the software. The OM-CP-RFCURRENT2000A is available in 20 mA, 160 mA or 3 A measurement ranges.

The OM-CP-RFCURRENT2000A features an LCD screen which provides instant access to the current reading, minimum, maximum and average statistics. The statistics can be reset through the keypad of the device, allowing customers to keep track of statistics over certain time periods. This feature does not erase the data recorded, but only resets the statistics count. The OM-CP-RFCURRENT2000A can be used as a standalone data logger, or used with the OM-CP-RFC1000-EXT wireless transceiver, to transmit data back to a central PC.

The OM-CP-RFCURRENT2000A transmits up to 152 m (500') line of sight to the OM-CP-RFC1000-EXT transceiver. Multiple OM-CP-RFC1000-EXT’s can be used as repeaters and transmit up to 305 m (1000') line of sight to other OM-CP-RFC1000-EXT’s. This allows the data to be sent over a greater distance.

The OM-CP-RFCURRENT2000A can be used as a single, wireless data logging system, or can be expanded to a large scale system, which can include hundreds of data loggers measuring different parameters such as temperature, humidity and more (additional wireless data loggers and transceivers may be required). The OM-CP-RFCURRENT2000A utilizes the latest software. Data can be viewed in graphical or tabular formats and summary and statistics views are available for further analysis. The software features export to Excel®, data annotation, digital calibration and more.

  • CE Icon CE

en-US
en
Save Configuration