Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Battery Powered Digital Pressure Gauge

Warranty
  • RoHS Icon

$301.00

Item# DPG-108

In stock

Lead Time (If not in stock): 8 Days
Battery Powered Digital Pressure Gauge DPG-108 DPG-108
  • Large-Screen LCD Display, Backlight, High Resolution, Easy to Read
  • Automatically Record the Peak Pressure Value During Each On/Off Cycle
  • Pressure on the Percentage of Dynamic Display, (the Progress Bar Display)
  • Five Engineering Units: psi, bar, kPa, MPa, kg/cm2


Description

The DPG108 Series is a versatile family of industrial pressure/vacuum gauges. All DPG108 models feature a large 10 mm (7/16") high digital display. A ¼-18 NPT 316 stainless steel fitting is standard for the pressure connection. Media compatibility includes all liquids and gases compatible with 316 SS and NBR. The DPG108 Series features a wide operating temperature range of -20 to 70°C (-4 to 160°F). Many standard pressure/vacuum ranges, with 5 selectable pressure units are available. The series features accuracy of 0.25% FS.

The DPG108 is powered by a standard 9V battery that can operate the gauge continuously for more than 2000 hours. All DPG108 models include an adjustable 0 to 15-minute auto shutoff feature to conserve battery life. A Silicone boot is standard offering IP-68 protection. The DPG108 is widely used in hydro-power, water, petroleum, chemical, mechanical, hydraulic, and other industries.

Specifications
User Selectable Engineering Units: psi, kPa, bar, MPa, kg/cm3
Measuring Range: -0.1 to 34.47MPa (-14.50 to 5000 psi)
Display Type: LCD, 4 digits
Accuracy: ±0.25% FS for gauge pressure >5psi
±0.5% FS for all others including absolute, compound gauge, and Vacuum ranges
Power: 9 Vdc
Stability: ±0.1% FS per year
Sampling Rate: 4 times per second
Case Protection: Silicone case with IP68
Operating Temperature: -20 to 70ºC (-4 to 160ºF)
Operating Humidity: < 90%
Media Temperature Limits: -40 to 150ºC (-40 to 302ºF) [equip with cooling element accessory if media temperature is greater than 80ºC (176ºF)]
Overpressure Limits: 3x rated pressure below 60 psi 2x rated pressure from 100 to 1000 psi 1.5 x rated pressure over 1000 psi
Process Connection: ¼”NPT, others consult Omega
Wetted Parts: 316 SS threads, NBR O-ring
Storage Temperature: -20 to 70ºC, <90% relative humidity
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration