Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2-Way, NC, Pilot Operated, Bi-Driectional, Bronze Valve

Air-Actuated Valve, Bronze, Normally Closed, Bi-Directional

$386.57

Item# AAV-1015B

In stock

Lead Time (If not in stock): 4 weeks
Air-Actuated Valve, Bronze, Normally Closed, Bi-Directional AAV-1015B AAV-1015B
  • Ideal Alternative to Complex Actuated Ball Valves
  • Ideal for Neutral and Some Aggressive Fluids
  • Bi-Directional Flow
  • Optical Position Indication Standard

AAV-1015B Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Connection Size
Flow Coefficient (Cv)
Max Operating Pressure
Category
Body Material
Wetted Materials
Pilot Pressure Range
Max Process Temperature
Media Type
Features


The AAV-1000B Series of airoperated bronze angle seat valves are ideal for use in a wide range of industrial applications that require bi-directional flow. The unique construction permits the use of these valves with a wide range of fluids including steam, select liquids and gases, vacuum. AAV-1025B shown smaller than actual size. The valve stem has a self-aligning gland which together with the floating seal assures maximum integrity. The PTFE seal material is used as standard for maximum fluid compatibility.

SPECIFICATIONS
Media Temperature: -10 to 180°C (14 to 360°F)
Ambient Temperature: -10 to 60ºC (14 to 140ºF)
Body Material: Bronze
Seal Material: PTFE
Pilot Media: Air, inert gases, water, maximum 60°C (140°F) Valve Position: Normally closed
Flow Direction: Bi-directional
Anti-Water Hammer: 2 —>1 flow only
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration