Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

General Purpose Top-Mount Industrial Accelerometer

Item# ACC310

General Purpose Top-Mount Industrial Accelerometer ACC310 ACC310
  • 2-Pin MIL-Style Connector
  • Splashproof Design
  • Ground Isolated
  • Hermetic Seal


  • Amplitude Non-linearity <1%
  • Base Strain Sensitivity 0.001 g/microstrain
  • Connection Type Amphenol 97-3106A-10SL-4S
  • Electrical Noise Broadband 2.5 Hz to 20 kHz 350µg
  • Electrical Noise Spectral 10 Hz 30µg/µHz
  • Electromagnetic Sensitivity 100 mV/g
  • Form Factor 1/4-28 stud (not included)
  • Input Current 1 to 6 mA cc
  • Grounding Isolated
  • Measurement Type Speed
  • Output Impedance 100 Ω
  • Resonance Frequency ±5%  5Hz to 10kHz ±10%  4Hz to 12kHz ±3dB  2Hz to 20kHz Turn-On Time: ≤0.5 s
  • Seal Material Welded—hermetic
  • Transverse Sensitivity <5%
  • Shock 5000 g peak
General Purpose Top-Mount Industrial Accelerometer
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
3.05 m (10') waterproof twisted-pair shielded cable
$284.54
0 In Stock
17.8 cm (7') BNCM/pigtail coaxial cable
$33.83
3 In Stock
3.05 m (10') MIL/BNC twisted-pair shielded cable
$176.67
0 In Stock
en-US
en
Save Configuration