Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Copper Immersion Heater 2" NPT Clean Water Thermostat

Rugged Clean Water Immersion Heater—2" NPT Brass Fitting

$1,869.06

Item# ARMT-2105/240V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,869.06
5-9 $1,775.61
10-24 $1,738.23
25-49 $1,663.46
50-99 $1,626.08
100+ $1,588.70

In stock

Lead Time (If not in stock): 5 weeks
Rugged Clean Water Immersion Heater—2" NPT Brass Fitting ARMT-2105/240V ARMT-2105/240V
  • Ideal For Clean Liquids within pH 6 to pH 8 Range
  • Quality Construction with Copper Sheath
  • Models Available with 120V, 208V, 240V, or 480V, 1 Phase Power
  • Integral Thermostat

ARMT-2105/240V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Enclosure Type
Maximum Operating Temperature
Minimum Operating Temperature
Form Factor
Connection Type
Supply Voltage Type
Heated Medium
Sheath Material
Features


The OMEGALUX™ ARMT-2 Series clean water immersion heater feature 2" NPT brass fitting screw plug for direct heating of the process fluid in your tank or vessel. Tested design characteristics assure years of dependable performance.

Please Note: The integral thermostat functions as a temperature control only. This is not a fail safe device. An approved pressure or temperature control should be used with these heaters to assure safe operation. See the Temperature Section for our full selection of control devices.

CAUTION AND WARNING! Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warning.



T-2 Temp.Range (60°-250°F)
Model No.
T-1 Temp.Range (0°-100°F)
Model No.
kW Phase W/in2 No.
Elem.
Dim. B
in (cm)
ARMT-2155/*ARMT-2155T1/*1.5148112 (30)
ARMT-2205-3/**ARMT-2205-3T1/**215128 (20)
ARMT-2255/***ARMT-2255T1/***2.5148291/2 (20)
ARMT-2305/**ARMT-2305T1/**3148212 (30)
ARMT-2405/***ARMT-2405T1/***4148218 (46)
ARMT-2505/***ARMT-2505T1/***5153219 13/16 (39)
ARMT-2605/***ARMT-2605T1/***61472251/8 (64)
ARMT-2705/***ARMT-2705T1/***7149228 (71)
ARMT-2105/***ARMT-2105T1/***10146240 1/2 (103)
ARMT-2125/240ARMT-2125T1/24012146248 (122)
ARMT-2125/480ARMT-2125T1/24012146248 (122)
ARMT-21505/240ARMT-21505T1/24015150254 (137)
/* Designate voltage; 120, 208, 240 VAC.
/** Designate voltage; 120, 208, 240 480 VAC.
/*** Designate voltage; 208, 240 480 VAC.
To order the unit with the optional E2 enclosure, insert E2 into the part number as shown, ARMT-2255E2T1/240.
* E2 enclosure not intended for use in hazardous areas.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration