Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

100°C to 1046°C Temperature Blackbody Calibrator

Blackbody Calibrator for Very High Temperature Infrared Calibration

$18,257.32

Item# BB705

In stock

Lead Time (If not in stock): 6 weeks
Blackbody Calibrator for Very High Temperature Infrared Calibration BB705 BB705
  • Very High Temperature Blackbody Calibrator
  • Model BB705 Calibrates from 100 to 1046°C (212 to 1915°F)
  • Built-In NIST Traceable Reference Temperature Display
  • Large 44.5 mm (1.75') Aperture

BB705 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Temperature Unit
Temperature Min
Temperature Max
Temperature Range
Accuracy Value
Stability
Target Size
Communication protocol
Features


This BB705 is a blackbody temperature reference source which is adjustable over the range from 100 to 1046°C (212 to 1915°F) and accurate to ±1°C, ±0.25% rdg. It has a built-in digital temperature controller to provide accurate, stable temperatures as well as to provide the temperature readings of the cavity. The heated cavity provides a target of known temperature and emissivity, and virtually any infrared pyrometer with a spot size diameter less than 44.5 mm (0.88") can be calibrated. Calibration setups are easy with the BB705. An independent NIST traceable probe and high accuracy panel meter provide temperature reference information. Both models come standard with an RS-232 computer interface which allows computer control of the setpoints for automatic test applications. A NIST traceable calibration certificate is also provided.

PLEASE NOTE: Items listed as "Stock" require 5 Business Days for NIST Certification and Order Processing
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

I have a question about the Blackbody Calibrator for Very High Temperature Infrared Calibration (Item# BB705). Can it be used for calibrating heat flux sensors?

Asked by: Trinity75
Thank you for your interest in our product . Please provide more details of your Heat Flux Sensor and email to temperature@omega.com for further review. The factory does not use Blackbody Calibrators for Heat Flux Sensor calibration A guarded hot plate and a conduction /reference sensor system is used
Answered by: SAT_SAE
Date published: 2020-02-13
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_BB705, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 52ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration