Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Panel Mount Conductivity and Temperature Monitor and Controller

Conductivity and Temperature Monitor and Controller

$501.73

Item# CDTX-112

In stock

Lead Time (If not in stock): 19 weeks
Conductivity and Temperature Monitor and Controller CDTX-112 CDTX-112
  • On/Off Relay Outputs
  • Economical
  • Automatic or Manual Temperature Compensation
  • Selectable Zero and Span Analog Output

CDTX-112 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Range
Supply Power
Output Type
Features


Industrial process conductivity/temperature controllers CDTX-111 and CDTX-112 are panel instruments for in-process monitoring of conductivity. Range switch over and cell constant checks can both be freely set and adjusted during operation. Unique signal collection and processing technology, and a special thick film circuit are employed to ensure accurate measurements and stable operation. Other features include linearized data, automatic temperature compensation, and maintenance-free cells. The control functions trigger relays based on conductivity setpoints. The CDTX-111 and CDTX-112 are ideal auxiliary instruments for many types of water testing applications.

Specifications
Display Type
    CDTX-111: LED, 13 mm height
    CDTX-112: LCD, 13 mm height
Measurement: 0 to 18 M? or 0 to 19.99 µS/cm
Range (Depending upon cell constant)
    CDTX-111: 0 to 199.9 µS/cm; 0 to 1999 µS/cm
    CDTX-112: 0 to 999.9 µS/cm; 0 to 9999 µS/cm, 0 to 100mS/cm, 0 to 600 mS/cm
    Temperature: 0 to 100°C (32 to 212°F)
Resolution: 0.01 M?
    CDTX-111: 0.01 to 1 µS/cm
    CDTX-112: 0.01 to 0.01 mS/cm
    Temperature: 0.1°C (32.1°F)
Accuracy: ±1% FS, ± 0.2°C
Temperature: Automatic/manual
Compensation: 0 to 100°C (32 to 212°F)
Output Relays: 2 programmable, 10 A
    Control Type: On/off
Relay Set Point Hysteresis: User programmable
Current Output
    Type: Isolated 4 to 20 mA
    Range: Selectable zero and span
    Accuracy: ±0.02 mA
    Maximum Load: 750 ?
Power Supply: AC 110V to 220V ±10%, 50/60 Hz
Weight
    CDTX-111: 580 g (20.4 oz)
    CDTX-112: 650 g (22.9 oz)
Dimensions
    CDTX-111: 96 × 48 × 110 mm (3.78 x 1.89 x 4.33")
    CDTX-112: 96 × 96 × 110 mm (3.78 x 3.78 x 4.33")
Mount Type: Panel
    Cut-Out Size
    CDTX-111: 92 × 44 mm (3.6 x 1.73")
    CDTX-112: 92 × 92 mm (3.6 x 3.6")
Enclosure Rating: IP54
Environmental Operating Ambient Temperature: -10 to 55°C (14 to 131°F)
Requirements
    Relative Humidity: 5 to 95% non-condensing
    Maximum Operating Altitude: 3000 m (10,000')
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is it possible to buy the the CDTX-111 monitor with normally closed AL and AH contacts?

Asked by: Zain
Thank you for your inquiry about the conductivity controller. The CDTX-111 unit has (2) 10A relays to control your conductivity range.
Answered by: Application Engineer JC
Date published: 2021-05-27

About your CDTX-111 conductivity monitor, we need it to monitor the water resistivity in real tome. I have a quetion to ask: Terminal Pin 12 & Pin 13 behind it is connected to the temperature sensor, is this sensor necessary in our application?

Asked by: JBLiu
Hi, thanks for connecting with Omega. The CDTX-111 conductivity controller has Automatic Temperature Compensation (ATC) and you do not necessarily need it unless the sample you are measuring is changing or fluctuating in temperature. If the liquid measured is at a constant temperature, then, measuring conductivity will not be affected. Please email flow@omega.com with any further questions. Thank you
Answered by: Jane
Date published: 2021-03-16

The manual calls for 1 calibration level, however is it possible to calibrate multiple levels using different known standard solutions? I am having an issue with full range 0-2000us accuracy.

Asked by: Steve525
Thank you for your inquiry. You may calibrate using multiple solutions, it will only retain the 1 source and best to check the correct probe cell constant being used for higher conductivity solution.
Answered by: JC ENGR
Date published: 2021-03-16
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_CDTX-112, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
Conductivity and Temperature Monitor and Controller
$329.51
9 In Stock
Conductivity and Temperature Monitor and Controller
$501.73
0 In Stock
Conductivity and Temperature Monitor and Controller
$348.03
27 In Stock
en-US
en
Save Configuration