Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Precision Current Loop Calibrator with 24V Loop Power

PRECISION CURRENT LOOP CALIBRATOR
Warranty

$871.51

Item# CL110

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $871.51
5-9 $827.93
10-24 $810.50
25-49 $775.64
50-99 $758.21
100+ $740.78

Please contact Technical Sales Team for assistance.
PRECISION CURRENT LOOP CALIBRATOR CL110 CL110
  • Best in Class Accuracy at 0.01% of Reading
  • Small Rugged Design Operates on 6 �AAA� Batteries (Included)
  • 24 Vdc Loop Power for mA Measure Mode
  • Intuitive Interface with Quick-Set Knob

CL110 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Display Type


The CL110 is a precision loop calibrator that features a user friendly interface with dedicated buttons and a quick set knob. This combination dramatically reduces the time it takes to measure or source current and power up a loop. The rugged case is contoured to fit a technicians hand and the large backlit graphics LCD is easy-to-read in any lighting.

SPECIFICATIONS
Functions: mA source, simulate, read or read with loop power, voltage read only
Ranges: 0 to 24 mA, 0 to 30 Vdc (read only)
Resolution: 1 uA on mA range and 1 mV on voltage range
Accuracy: ±0.01% rdg +2 LSD all ranges (@23 ±5°C)
Operating Temperature: -10 to 55°C (14 to 131°F)
Temperature Effect: 20 ppm/°C from -10 to 18°C and 28 to 55°C
Humidity Range: 10 to 95% non-condensing
Display: 128 x 64 pixel LCD graphic display with backlight, 9 mm (0.34') high digits
Power: 6 “AAA” batteries (alkaline, lithium or NiMH) included
Battery Life: > 40 hours continuous (measure mode using alkaline)
Loop Compliance Voltage: 24 Vdc @ 20 mA
Over-Voltage Protection: 240 Vac
Overload Current Protection: 28 mA DC
Dimensions: 150 L x 90 W x 30 mm D (6 x 3.6 x 1.3')
Weight: 0.3 kg (9.5 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Hello, Do any of these loop calibrators have CSA or CUL approval ratings ??

Asked by: Onyx202
CL110 does not have CSA or CUL Approvals.
Answered by: Applicatrions Engineer JK
Date published: 2021-04-07
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CL110, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration