Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/4 DIN 6 Zone Universal Input Autotune Ramp & Soak Controller

Universal 6 Channel 1/4 DIN Controller
Warranty
  • RoHS Icon
  • CE Approved
  • UKCA
  • UL cULus Listed

$1,059.06

Item# CN616A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,059.06
5-9 $1,006.11
10-24 $953.15
25-49 $900.20
50-99 $847.25
100+ $794.30

In stock

Lead Time (If not in stock): 6 weeks
Universal 6 Channel 1/4 DIN Controller CN616A CN616A
  • 6 Channel PID Loop
  • Universal TC, RTD and Process Inputs Firmware Selectable
  • User Programmable Alarms Individually Settable per Channel
  • Adjustable Scan Time: 400ms Scan Rate per Channel

CN616A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage Type
Measurement Type
Control Outputs
Form Factor
Number Of Inputs
Input Type
Communications
Ramp And Soak
Display Type
Additional Feature
Output Type


Description

The CN616A-Series is our newest affordable multi-channel process controller offering high accuracy measurement over a wide temperature range. The input, power and communications are isolated allowing for simplified deployment and more reliable operation. The rugged extruded aluminum ¼ DIN case combines with the improved isolation to provide an extremely durable product.

The CN616A-Series is an excellent fit for OEM instrumentation, automotive and aerospace test stand, factory automation, and power generation applications. The universal input supports 9 thermocouple types (J, K, T, E, R, S, B, C, and N), 2 wire RTDs (Pt 100, Ni 120, Cu 10), DC voltage (0-1 Vdc), and DC current (0 – 24 mA). Both universal AC and Isolated DC power supply options are available and a user selectable RS232 or RS485 serial port interface is standard on all models. A security password can be enabled to prevent front panel tampering of the configuration and all options are software selectable eliminating the need to disassemble your panel to set jumpers. The CN616A-Series supports the measurement and control of 6 independent zones. Independent alarms are available for each zone and each alarm can be configured for above (HI), below (LO) or HI/LO triggering. Alarms conditions are indicated on the display and may be used to activate either of the 2 SPDT alarm outputs. All six zones are independently controlled. Users can select from On/Off, PID and Ramp & Soak control modes for each zone. Each zone can also be set to either Heating or Cooling allowing a wide range of applications in a single package. The auto-tune feature provides an easy way to setup initial control parameters.

Software: The CN616A-Series is most easily configured with Omega Sync, a software tool that enables users to configure device runtime parameters, view process values, and seamlessly export data. At the moment, Omega Sync supports the CN616A-Series and DP606A/DP612A devices and we look to expand its reach to future products. For long-term data storage, our experts recommend using Omega Enterprise Gateway (OEG) that provides a powerful data historian, alarming, visualization and OPC-UA integration.

Specifications
Number of Zones: 6
Display: 15 mm 7-seg LED
Display Time: 1 to 99s
Scan Time: 400ms
Input Types:
TC: J, K, T, E, R, S, B, C, N
RTD:
    2 wire PT100, 0.00385
    CU10, 0.00427
    NI120, 0.00672
Process: 4 to 20 mA, 0 to 1V
Resolution: 1°, 1 mV, 0.01 mA
Accuracy: See Chart Below
ADC: 24-bit Sigma Delta
Control Output: 6 Common Drain DC Pulse Outputs Switches up to 36Vdc and 1A
Internal Control Output Voltage: 5Vdc @25mA per channel
Communications: RS232 and RS485 (User Selectable) Up to 115.2k baud, Modbus Protocol (RTU)
Input Power:
AC Models: 120/240 Vac 50/60 Hz
DC Models: 9 to 36 Vdc 3 watts maximum
ISOLATION PER 1 MIN
Power to Input:

AC Units: 2.3k Vac (3.2k Vdc)
DC Units: 1.5k Vdc
Power to Alarm Relay: 2.3k Vac (3.2k Vdc)
Power to Serial: 2.3k Vac (3.2k Vdc)
Input to Serial: 500 Vac (720 Vdc)
Alarm Relays:
AC Models:
240 Vac max 5A max load
DC Models: 36 Vdc max 3A max load De-energizes on Alarm Latching or Non-Latching High, Low or Hi/Low
Operating Temp: -20 to 70°C (-4 to 158°F)
Storage Temp: -40 to 85°C (-40 to 185°F)
Panel Cutout: ¼ DIN 92 x 92 mm (3.6 x 3.6")
Dimensions: 95 L x 95 W x 135 Dia mm (3.7 x 3.7 x 5.3")
Min Rear Panel Depth: 140 mm (5.5")
Weight: 725 g (26 oz)
APPROVALS
ECCN: EAR99
Safety: 2014/35/EU
EMC: 2014/30/EU
RoHS: 2011/65/EU
UL File No: E209855 UL/cUL Listed
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

An internal output power supply provides 5Vdc and 25mA. External output power source voltage range is 3.3-36Vdc, and what is the current rating for the external power supply? thanks

Asked by: AnnaH
Thank you for the inquiry. External power supply should be rated to at least 3 watts. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-07-31

What output signals does the controller produce and how do you power the LV series heaters.

Asked by: LArrow
Thank you for your inquiry. This unit has an Internal Control Output Voltage: 5Vdc @25mA per channel which will trigger DC Controlled Solid State Relay whether it controls a AC or DC Load.
Answered by: Application Engineer CB
Date published: 2023-03-29

Will software previously written for the CN616 run on the new CN616A?

Asked by: DPSdave
Thanks for your question. Unfortunately no, but we have a brand new software for CN616A. Omega provides software for the user to work with CN616A out of the box. For setup and configuration, we offer Omega Sync. For long term data logging and integration, you can use OEG. Please contact our Tech Support team if you have any further questions. Omega Sync: https://assets.omega.com/software/CN616A-Series.zip OEG: https://assets.omega.com/software/Omega_Enterprise_Gateway.zip
Answered by: Jane
Date published: 2019-05-15

Where is the full manual? You only have the quickstart guide available.

Asked by: BobDowney
Thank you for your inquiry. You can find the complete manual at https://assets.omega.com/manuals/M5704.pdf
Answered by: Application Engineer JB
Date published: 2020-04-06
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_CN616A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration