Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/32 DIN Universal Input Ramp/Soak Autotune Controller and RS485

Item# CN7500 Series

In stock

Lead Time (If not in stock): 0 week
1/32 DIN Universal Input Ramp/Soak Autotune Controller and RS485 CN7500 Series CN7500 Series
  • Dual 4-Digit LED Display
  • 8 Ramp/Soak Programs, 8 Segments Each
  • Universal Inputs
  • Autotune


  • Analog Voltage Input Ranges 0 to 50 mV 0 to 5 V 0 to 10 V
    0 to 50 mV 0 to 5 V 0 to 10 V
  • Communication Protocols (Sku Variant) RS-485
    RS-485
  • Analog Current Input Ranges 0 to 20 mA
    0 to 20 mA
  • Analog Input Accuracy ±0.25% span
    ±0.25% span
  • Control/Alarm Outputs, Maximum 2
    2
  • Control Algorithms Autotune PID Manual Control Mode
    Autotune PID Manual Control Mode
  • Display Color Red/Green
    Red/Green
  • Display Digit Height 6.35 mm
    6.35 mm
  • Maximum Ambient Temperature 50 {C} (122 {F})
    50 {C} (122 {F})
  • Measurement Type Temperature
    Temperature
  • Minimum Ambient Temperature 0 {C} (32 {F})
    0 {C} (32 {F})
  • Number of Display Lines (Sku Variant) 2
    2
  • Other Features (Sku Variant) Software
    Software
  • RTD Connection 2
    2
  • Remote Setpoint Capability Yes
    Yes
  • RTD Curves Supported 385
    385
  • RTD Types Supported RTD( 2
    RTD( 2
  • Supply Frequency 50/60 Hz
    50/60 Hz
  • Thermocouple Type K
    K
The CN7500 Series temperature/process controller’s advanced control features can handle the most demanding temperature or process applications. Enclosed in a compact 1/32 DIN housing, the CN7500 has dual, 4-digit LED displays for local indication of process value and setpoint. Control methods include on/off, PID, autotune, and manual tune. PID control is supported with 64 temperature and time (ramp/soak) control actions. The dual-loop output control allows simultaneous heating and cooling. The second output can be configured as an alarm mode using one of the 13 built-in alarm functions. RS485 communications is standard. Up to 247 communication addresses are available, with transmission speeds of 2400 to 38,400 bps. Other features include universal inputs, selectable temperature units (°C/°F), selectable resolution, quick sampling rate, and security protection.

Input Types Range
K Thermocouple -328 to 2372°F (-200 to 1300°C)
J Thermocouple -148 to 2192°F (-100 to 1200°C)
N Thermocouple -328 to 2372 °F (-200 to 1300 °C)
T Thermocouple -328 to 752°F (-200 to 400°C)
E Thermocouple 32 to 1112°F (0 to 600°C)
W Thermocouple -328 to 1472°F (-200 to 800°C)
R Thermocouple 32 to 3092°F (0 to 1700°C)
S Thermocouple 32 to 3092°F (0 to 1700°C)
B Thermocouple 212 to 3272°F (100 to 1800°C)
L Thermocouple -328 to 1562°F (-200 to 850°C)
U Thermocouple -328 to 932°F (-200 to 500°C)
Pt100 RTD -328 to 1112°F (-200 to 600°C)
0 to 50 mV -999 to 9999
0 to 5 V -999 to 9999
0 to 10 V -999 to 9999
0 to 20 mA* -999 to 9999
SPECIFICATIONS
Inputs: Thermocouple, RTD, DC voltage or DC current
Display: Two 4-digit, 7 segment 6.35 mm H (25') LEDs; PV: red, SV: green
Accuracy: ±0.25% span, ±1 least significant digit
Supply Voltage: 100 to 240 Vac, 50/60 Hz
Power Consumption: 5 VA max
Operating Temperature: 0 to 50°C (32 to 122°F)
Memory Backup: Non-volatile memory
Control Output Ratings:
    Relay: SPST, 3A @ 250 Vac resistive
    Voltage Pulse: 14 V, 10 to -20% (max 40 mA)
    Current: 4 to 20 mA
Communication: RS485 MODBUS A-5-11/RTU communication protocol
Weight: 114 g (4 oz)
Panel Cut-Out: 45 x 22.5 mm (1.772 x 0.886')
Maximum Panel Thickness: 3.40 mm (0.14')
Panel Depth: 99.80 mm (3.86')

* Requires external 250 ohm precision shunt resistor, OMX-R250 (sold separately).
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Noise Suppression RC snubber (2 leads), 110 to 230 Vac
$49.88
31 In Stock
250O precision resistor
$3.72
58 In Stock
en-US
en
Save Configuration