Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/8 DIN Vertical Universal Input Ramp/Soak Controller and RS485

Item# CN7600 Series

In stock

Lead Time (If not in stock): 0 week
1/8 DIN Vertical Universal Input Ramp/Soak Controller and RS485 CN7600 Series CN7600 Series
  • Dual 4-Digit LED Display
  • 8 Ramp/Soak Programs, 8 Segments Each
  • Universal Inputs
  • Autotune


  • Analog Voltage Input Ranges 0 to 50 mV 0 to 5 V 0 to 10 V
    0 to 50 mV 0 to 5 V 0 to 10 V
  • Communication Protocols (Sku Variant) RS-485
    RS-485
  • Analog Current Input Ranges 0 to 20 mA or 4 to 20 mA
    0 to 20 mA or 4 to 20 mA
  • Analog Input Accuracy ±0.25% span
    ±0.25% span
  • Control/Alarm Outputs, Maximum 2
    2
  • Control Algorithms Autotune PID Manual Control Mode
    Autotune PID Manual Control Mode
  • Display Color Red/Green
    Red/Green
  • Display Digit Height 9.53 mm
    9.53 mm
  • Maximum Ambient Temperature 50 {C} (122 {F})
    50 {C} (122 {F})
  • Measurement Type Temperature
    Temperature
  • Minimum Ambient Temperature 0 {C} (32 {F})
    0 {C} (32 {F})
  • Number of Display Lines (Sku Variant) 2
    2
  • Other Features (Sku Variant) Software
    Software
  • RTD Connection 2
    2
  • Remote Setpoint Capability Yes
    Yes
  • RTD Curves Supported 385
    385
  • RTD Types Supported RTD( 2
    RTD( 2
  • Supply Frequency 50/60 Hz
    50/60 Hz
  • Thermocouple Type K
    K
Input Types Range
K Thermocouple -200 to 1300°C (-328 to 2372°F)
J Thermocouple -100 to 1200°C (-148 to 2192°F)
T Thermocouple -200 to 400°C (-328 to 752°F)
E Thermocouple 0 to 600°C (32 to 1112°F)
W Thermocouple -200 to 1300°C (-328 to 2372°F)
R Thermocouple 0 to 1700°C (32 to 3092°F)
S Thermocouple 0 to 1700°C (32 to 3092°F)
B Thermocouple 100 to 1800°C (212 to 3272°F)
L Thermocouple -200 to 850°C (-328 to 1562°F)
U Thermocouple -200 to 500°C (-328 to 932°F)
Pt 100 RTD -200 to 600°C (-328 to 1112°F)
0 to 50 mV -999 to 9999
0 to 5V -999 to 9999
0 to 10V -999 to 9999
0 to 20 mA* -999 to 9999
4 to 20 mA* -999 to 9999
*Requires external 250Ω precision shunt resistor, OMX-R250 (sold separately).
The CN7600 Series 1/8 DIN temperature/process controllers offer versatility and reliability for temperature and process monitoring applications. Designed as a vertical mount 1/8 DIN controller, the CN7600 features dual outputs, universal input, and up to three additional alarm outputs. The second output can be configured as a third alarm output. Select the alarm type from 13 different preprogrammed alarm functions. Control methods include ON/OFF, PID, auto-tune or manual tune. PID control is supported with 64 ramp/soak control actions. RS-485 communication is standard on the CN7600 with up to 247 available addresses.

SPECIFICATIONS
Inputs: Thermocouple, RTD, DC voltages or DC current
Display: Two 4-digit, 7-segment 9.53 mm (0.38') H LEDs
    PV: Red
    SV: Green
Accuracy: ±0.25% span, ±1 least significant digit
Supply Voltage: 100 to 240 Vac, 50/60 Hz
Power Consumption: 5 VA max
Operating Temperature: 0 to 50°C (32 to 122°F)
Memory Backup: Nonvolatile memory
Control Output Ratings:
    Relay: SPST, 5 A @ 250 Vac resistive
    Voltage Pulse: 14V, 10 to -20% (max 40 mA)
Current: 4 to 20 mA
Linear Voltage: 0 to 5V, 0 to 10V
Communication: RS-485 MODBUS® communication protocol
Panel Cut-Out: 92 x 46 mm (3.60 x 1.8')
Maximum Panel Thickness: 9.50 mm (0.375')
Panel Depth: 79.2 mm (3.125')
Weight: 425 g (15 oz)
Front Panel Rating: IP66

Panel Punches are available for this product here.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Noise Suppression RC snubber (2 leads),110 to 230 Vac
$49.88
197 In Stock
250O precision resistor
$3.72
57 In Stock
en-US
en
Save Configuration