Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Touch-Safe Mini Enclosure Heater with Thermostat 10W, 20W

Touch-Safe Small Heater 10 W, 20 W
  • RoHS Icon
  • CE Approved
  • UL Recognized Component

$46.57

Item# CSK06040

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $46.57
5-9 $44.24
10-24 $43.31
25-49 $41.45
50-99 $40.52
100+ $39.58

In stock

Lead Time (If not in stock): 6 weeks
Touch-Safe Small Heater 10 W, 20 W CSK06040 CSK06040
  • Low Surface Temperature
  • Double Insulated (Plastic Housing)
  • Wide Voltage Range
  • Temperature Limiting

CSK06040 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Maximum Inrush Current
Form Factor
Minimum Operating Temperature
Maximum Operating Temperature
Surface temperature


Description

These heaters are used in enclosures wherecondensation is to be prevented or thetemperature may not fall below a minimumvalue. In this way corrosion is avoided andan even temperature is ensured. The heatersare designed for permanent operation.

SPECIFICATIONS
Operating Voltage: 120 to 240 Vac/Vdc* (min 110V, max 265V)
Heating Element: PTC resistor: temperature limiting
Surface Temperature: <85°C (185°F), (according to VDE 0100), except upper protective grille
Connection: 2-pole terminal 2.5 mm2 (0.1"), torque 0.8 Nm max
Casing: Plastic according to UL94 V-0, black
Dimensions: 98 x 38 x 75 mm (3.9 x 1.5 x 3.0")
Mounting: Clip for 35 mm (1.4") DIN rail, EN 50022
Fitting Position:
Vertical Operating/Storage Temperature: -45 to 70°C (-49 to 158°F)
Protection Type/Protection Class: NEMA 2 (IP20)/II (double insulated)
Approvals: VDE + UL File No. E150057 (according to UL499 in combination with UL508A)
Note: Other voltages on request
* Operating with voltages below140 Vac/Vdc reduces heatingperformance by approximately 10%.
loading all models
loading all reviews
Rated 3 out of 5 by from Product is not as advertised, no thermostat I specifically purchased this item because both the title and the description (copied below) said the device came with a thermostat. When I received the item, there was no thermostat nor "built in" adjustable thermostat. When I wrote to the company about this omission they tried to explain it away as something non-adjustable and instead referenced me back to their website to buy an additional thermostat. I went to the hardware store instead and bought a line voltage tstat instead of going back to them and trusting they would sell me the right thermostat. If you buy this product under the assumption that you have the ability to set the temp range you want it to control to, my advice is to keep looking. TITLE: Touch-Safe Mini Enclosure Heater with Thermostat 10W, 20W. DESCRIPTION: The Touch-Safe Enclosure Heater is offered as 10 and 20W and has a low surface temperature due to its double insulated construction, and a built-in thermostat.
Date published: 2020-10-05
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_CSK06040, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Do these heaters run on a battery rather than connect to your electric bill(utility bill electric?)

Asked by: Lysie
Thank you for your inquiry! These units are not battery operated and run on an exterior power supply. The supply voltage requirements are specified for the various models on the right side of the product page.
Answered by: Application Engineer JM
Date published: 2021-11-10

Does this heater produce 20W on 120VAC? Or is it 10W on 120V and 20W on 240V?

Asked by: HeaterGuy
Thank you for your inquiry. CSK06030 is 20W. CSK06040 &amp;CSK060401 is 10W. All at 120VAC.
Answered by: Application Engineer CB
Date published: 2023-10-16
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_CSK06040, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration