Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Circular Temperature Chart Recorder with LED Display

Item# CT89 Series

In stock

Lead Time (If not in stock): 0 week
Circular Temperature Chart Recorder with LED Display CT89 Series CT89 Series
  • Advanced Microcontroller Design
  • Large LED Digital Temperature Display
  • 3 Temperature Ranges and 4 Chart Speeds
  • Front Panel Selectable Single Turn or Continuous Chart Rotation


Applications
  • Food Storage
  • Environment, Energy Management
  • HVAC, Refrigeration Maintenance
  • General Laboratory Monitoring
  • Computer Room Monitoring
  • Ovens, Dryers,Paint Booths
The newly designed CT89 temperature recorder with remote sensor employs advanced microcontroller design that enables this versatile instrument to accurately measure and record temperatures in air, gas, liquids, powders, solids, and semi-solids. The CT89 is a precision instrument used to monitor and record temperature on 6' circular chart paper. It may be carried as a portable instrument or mounted in a fixed location. A combination of 3 temperature ranges and 4 chart speeds provide a high degree of flexibility. In addition, the chart rotation may be set for single or continuous turn operation. To protect the data being recorded the CT89 uses an automatic battery backup to maintain operation during a power outage.

Replacement Chart Paper Scroll down to the 'Part Number Builder' section to order replacement chart paper for the CT89 series

Specifications
Temperature Scale: -40 to 30°F, -20 to 50°F, 50 to 120°F, -40 to 0°C, -30 to 10°C, and 10 to 50°C
Chart Speed Selectable: 6 hours, 24 hours, 7 days, 31 days
Chart Speed Accuracy: ±1%
Chart Diameter: 152 mm (6')
Temperature Display: 3 digit LED; 13 mm (0.5') H
Temperature Accuracy: ±1°C (±2°F)
Temperature Sensor: Stainless steel tip submersible with 4.6 m (15') of cable
Recording Pen: Ink type
Power Supply: 120 Vac, 50/60 Hz or 220/240 Vac, 50 Hz
Battery Backup: 8 alkaline 'AA' cells (included)
Battery Life: 48 hours
Operating Temperature: 0 to 49°C (32 to 120°F)
Operating Humidity: 0 to 96% max
Dimensions: 235 L x 184 W x 70 mm D (9.25 x 7.25 x 2.75')
Weight: 7 oz (4 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
6 inch, (152mm) Circular Temperature Chart Recorders with "J" Thermocouple Input
$47.31
0 In Stock
Accessories
Replacement stainless steel temperature probe, 120mm (4') L, with 4.6m (15') wire
$121.72
0 In Stock
Replacement pen (pen shelf life is one year)
$18.12
57 In Stock
60 Assorted Charts, °C
$48.89
27 In Stock

Related Categories

en-US
en
Save Configuration