Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

-25°C to +130°C Temperature Dry Block Calibrator

Portable Dry Block Calibrator -25°C (-13°F) to 130°C (266°F)
  • RoHS Icon
  • CE Approved

$4,721.06

Item# DBCL-130

In stock

Lead Time (If not in stock): 8 weeks
Portable Dry Block Calibrator -25°C (-13°F) to 130°C (266°F) DBCL-130 DBCL-130
  • Maximum temperature of 130°C/266°F
  • Minimum temperature of -25°C/-13°F
  • Up to eight setpoints can be stored & recalled
  • Insert well & ¼” diameter reference well

DBCL-130 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Accuracy Value
Stability
Supply Voltage
Style
Communications Protocol


  • Maximum Ambient Temperature 40°C (104°F)
  • Maximum Temperature Measurement 130°C (266°F)
  • Measurement Units °C or °F
  • Minimum Ambient Temperature 5°C (9°F)
  • Minimum Temperature Measurement Ambient -25°C (-13°F)
  • Supply Frequency 100 to 230V, 50/60 Hz, 200W

The DBCL-130 calibrator provides a safe, dry, constant temperature source for checking and calibrating a wide range of temperature sensors, systems, indicators and thermometers. It is fast and economical and can be used either on a bench top or as a portable field unit. The weight of the unit is only 15 pounds/6.8 kilograms. The unit covers the temperature range from -25°C to +130°C in an ambient of 20°C using a machined aluminum block as the heat transfer medium. The temperature control circuit is built into the unit.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is there a uniformity specification?

Asked by: ronboom
Hi Ronboom Thank you for the inquiry. We do not have a uniformity spec on this product. The sensors should be inserted to the full depth of the well to achieve stated accuracy. All wells meet the stated accuracy spec. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-07-20
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_DBCL-130, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
Insert to accept a 1/8” diameter probe
$210.30
2 In Stock
Insert to accept a 3/16” diameter probe
$206.25
2 In Stock
Insert to accept a 1/4” diameter probe
$210.30
1 In Stock
Insert to accept a 5/16” diameter probe
$210.30
4 In Stock
Insert to accept a 3/8” diameter probe
$206.25
2 In Stock
Soft sided carrying case with pockets for inserts
$494.58
0 In Stock
en-US
en
Save Configuration