Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Digital Force Gauge: Measuring Device | OMEGA Engineering

Item# DFG21-200

Digital Force Gauge: Measuring Device | OMEGA Engineering DFG21-200 DFG21-200
  • User Selectable Units of Measure
  • Accuracy ±0.5% of Full Scale
  • NIST Calibration Certificate Included
  • Selectable Display Languages


OMEGAs DFG21 Series is an economical digital force gage ideal for applications where users are interested in basic peak force measurement. It is available in four capacities (10, 50, 100, and 200 lbf) and features a measurement accuracy of better than 0.5% full scale. The DFG21 operates using two 9 Vdc alkaline batteries or using the universal battery eliminator. A large, easy-to-read, high resolution dot matrix LCD supports a variety of standard gage functions including normal and peak readings. Loads are displayed in ozf, gf, lbf, kgf and Newtons and the display language may be set-up to indicate in English, Spanish, French, German, Portuguese and Chinese.

SPECIFICATIONS
Accuracy: ±0.5% FS (calibration certificate included)
Display: High resolution, dot matrix LCD, 8 lines, 21 characters
Data Sampling Rate: 1000 Hz
Peak Capture Rate: 1000 Hz
Display Update Rate: 4 Hz
Storage Temperature: -17 to 54°C (0 to 130°F)
Operating Temperature: 4 to 43°C (40 to 110°F)
Temperature Effects: <0.05% FS per °C (0.03% per °F)
Relative Humidity: 20 to 80%
Overload Protection: 150% FS
Full Scale Deflection: 0.010 ±0.004'
Tare Capacity: 110% FS
Power: Two 9 Vdc alkaline batteries or battery eliminator (both included)
Battery Life: Approximately 120 hours continuous use
Dimensions: 173 H x 73 W x 41 mm D (6.8 x 2.9 x 1.6')
Weight: 0.7 kg (1.5 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration