Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Dissolved Oxygen Meter Kit with Optional SD Card Data Logger

Dissolved Oxygen Meter Kit
Warranty
  • RoHS Icon
  • CE Approved

$740.68

Item# DOH-10

In stock

Lead Time (If not in stock): 9 weeks
Dissolved Oxygen Meter Kit DOH-10 DOH-10
  • Professional look design portable meters with large LCD display,
  • Meter is designed with BNC connector compatible to any DO galvanic electrode.
  • Hold function, power capacity icon indicator, and automatic power off in 15 minutes andmay disable.
  • RFS (Recover to Factory Setting) function is included.

DOH-10 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Measurement Type
Range
Accuracy
Supply Power


  • Auto Power Off Yes
  • Batteries Included Yes
  • Battery Size AAA
  • Battery Type Alkaline
  • Display Type LCD
  • Maximum Ambient Temperature 50C (122F)
  • Minimum Ambient Temperature 0C (32F)
  • Power Source Battery / Optional AC Adaptor
  • Meter Style Handheld
  • Number of Inputs 2

The OMEGA™ DOH-10 Series is innovative and easy to operate. The DOH-10 Dissolved Oxygen Meter Kit includes Meter, DO Electrode with BNC Connector, NaOH Solution, 3 AAA Batteries, 10 pcs Membrane, Carrying Case, and Calibration Certificate. The -DL Model includes the same plus an 8GB SD Card for Data Logging which allows you to download data from the SD card into an Excel spreadsheet. This allows the user to do further data or graphical analysis without special software. The DOH-10 measures Dissolved Oxygen and has adjustments for altitude and salt. For extended periods of use there is an optional Universal AC Power Adapter which is sold seperately. The DOH-10 has a wide variety of applications from water conditioning, aquariums, and fish hatcheries to food processing, educational and other laboratories.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Does this kit (and all testing kits available from Omega) come pre-calibrated? Or is the user the one who has to calibrate upon receiving the instrument?

Asked by: water
Thank you for your inquiry about the DO meter. Yes, the DO meter is calibrated both Saturated DO / zeroDO (Na2SO3) before shipment.
Answered by: Application Engineer JC
Date published: 2022-04-14
  • y_2024, m_4, d_22, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_DOH-10, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
Replacement Membranes (10)
$49.89
10 In Stock
DO Electrolyte Solution NaOH 30 ml
$20.79
9 In Stock
Replacement DO Electrode w/ ATC
$239.34
10 In Stock
Universal AC Adapter (optional)
$71.42
2 In Stock
en-US
en
Save Configuration