Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Low cost, 3-1/2 Digit Voltmeters, 1/8 DIN

Item# DP301AN-2

Low cost, 3-1/2 Digit Voltmeters, 1/8 DIN DP301AN-2 DP301AN-2
  • ±1999 Count Display Span
  • ±200 mV to ±200 Vdc Ranges
  • True-Differential Input with 80 dB CMR
  • 3-Wire Ratio Input


Description

The DP301AN is a low-cost 3-1/2 digit DC voltmeter. It fits in a standard 1/8 DIN panel cutout and require a depth of less than 104 mm (4.1") behind the panel. With the addition of a screw-terminal barrier strip, it becomes a low-cost, pin-compatible alternative to the DP2000A and DP2000B in applications where indication-only is required.

INPUT RANGES
The DP301AN offer voltage ranges of ±0.1999V, ±1.999V, ±19.99V and ±199.9 Vdc. The input is true-differential, with excellent common-mode noise rejection (CMR). By using an external DC voltage reference, any of these ranges can further be configured for 3-wire ratio measurement with readout from 0 to 1.999.

OPTIONS
The DP301AN can be configured for four voltage input ranges, three decimal-point positions, and high-impedance 3-wire ratio input. Mechanical options include a screw-terminal barrier strip for signal and power and a splash-proof lens cover which meets NEMA 4 (IP65) standards.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration