Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Speed Load and Strain Meter, NFC Enabled

Warranty
  • RoHS Icon
  • CE Approved
  • UL Recognized Component

$533.31

Item# DP400S

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $533.31
10-24 $506.64
25-49 $479.98
50-99 $453.31
100-499 $426.65
500+ $399.98

In stock

Lead Time (If not in stock): 9 weeks
High Speed Load and Strain Meter, NFC Enabled DP400S DP400S
  • UL Certified
  • High Speed Strain Meter Up to 1200 Hz
  • Alarm and Signal Re-transmission Functions
  • OLED Graphical Display & Multi-lingual Interface

DP400S Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Input Type
Number of Inputs
Form Factor
Display Type
Max Sampling Rate
Alarm Output
Retransmission Output
Communications
Supply Voltage Type
Additional Features


Description



The new DP400S Strain Meter is designed as a display for load cells and pressure sensors and includes an isolated power supply for the strain-gauge. The conversion frequency programmable up to 1.2 KHz and the resolution of up to 24bit ensure high levels of accuracy. Various calibration modes can be selected for the analog input (sample weight, percentage value on scale base, mV/V value).


DP400S Strain Meter Overview
A dedicated programming tool is the Omega Branded Free Download Google Play App - "Direct Link" relying on RFID/NFC connectivity and allowing straightforward programming without wiring by Android devices. You can also find the latest version of App from our software link.

Programming tool's key functions include multiple options for calibration management, Totalizer and Sum functions, graphic visualization of process trend with programmable time basis or bar - graphs with alarm/event thresholds.

An auto-configuration mode has also been implemented for selected Dynisco melt pressure sensors, simplifying the initial set-up for the user. Connectivity is guaranteed by RS485 with Modbus RTU/Slave protocol.

For maximum flexibility of use, it is also possible to choose between horizontal or vertical installation.

The distinctive feature of the entire DP400 series is the innovative multilingual interface, with text menus allowing intuitive and quick navigation of parameters and visualization pages.

It is possible to choose among different languages and the comprehensive menu considerably reduces the need to consult the technical manual for initial set-up.




Graphic Display Examples

Specifications
Box: 96x48 (Front panel) x 48 mm / or 1/8Din
Power Supply: 24 ~ 230V AC/DC ±10% 50/60 Hz (galvanically isolated) 2500V
Power Consumption:6 VA
Display: OLED (monochromatic yellow)
Operating Conditions: Temperature 0 ~ 45°C, humidity 35 ~ 95RH% (non condensing)
Material: Box: Polycarbonate V0
Weight: Approx. 165 g
Sealing: Front panel: IP54 (IP65 with gasket) - Box and Terminal blocks: IP20
Quick Set-Up Options: Memory Card micro USB, APP. OE Direct Link (Android devices)
Wiring: Removable Terminal Blocks and Spring Locking
Visualization Range: -999999 ~ +999999

INPUTS
1 Analogue Strain Gauge: Strain gauge input ADC 23 bit (8000000 points). Max 2 350O parallel load-cells or max 4 720O load-cells. Linearity < 0.01 % F.S. -thermal drift < 0.001% F.S. / °C . Max input signal 39 mV Max load-cell sensibility 7 mV/V. Potentiometer: min. 200 O (10000 points). Custom linearization up to 16 steps.
2 Digital
PNP inputs programmable for Run / Hold / Tare-Zero / Alarms manual reset / Peaks reset/ Min. peak reset / Activate-Reset Sum / Parameters lock. Net/gross weight visualization.
Sampling Rate:
Configurable speed conversion from 1 Hz (8000000 points) to 1200 Hz (30000 points)
1 Encoder:
Overlapped to digital inputs. Rotative for setpoint modification.


DP400S NFC Meter Setup
OUTPUTS
2 Relays:
2A - 250VAC (resistive charge)
1 analogue:
1 Configurable as 0 ~ 20mA or 4 ~ 20mA. Resolution (16bit 60000 points)
1 strain gauge power supply:
5 VDC - 35mA max.
1 Auxiliary:
12 VDC - 30mA for digital inputs Serial communication RS485 Modbus RTU - Slave (galvanically isolated from Power supply/Inputs/Outputs)

Software Features
Alarms Regulation: ON - OFF with hysteresis
Alarm Mode: Absolute / Threshold, Band with instantaneous/delayed/retentive/by digital input activation, Sensor failure / Activation by serial line
Sum Function: By digital input or by keyboard it is possible to sum different process measurements over time
Totalizer Function:Visualisation of instant process value and total value since last reset
Trend Visualization: Trend visualisation with selectable time basis 1 to 3600s
Analogue Retransmission: Process values / Setpoints
Digital Transmission via RS485: Process values / Setpoint / Parameters
Calibration Function: Sampling value, full scale % value, value mV/V
Text Menus: English/Italian/Deutsch/French/Spanish
Measure Unit Visualization: Selection of different measure units

loading all models
loading all reviews
Rated 2 out of 5 by from Nice idea, poor execution Graphing feature works great. Changing alarm values is easy, once you conquer the Italian translated manual. Unit is password protected, but password can't be changed from 12345. The NFC feature is great but can't be password protected. 4-20mA system is a fail. 4-20mA just doesn't work. Omega support is no response, no help.
Date published: 2019-10-29
  • y_2024, m_3, d_27, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_DP400S, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
loading all QA

1) How do you change the default password? 2) Please explain in detail using the USB to configure the meter. The &quot;Italian-English&quot; is not clear and/or doesn't work.

Asked by: Van12345
@Van12345 You may not be able to change the default password from 1234. The USB functionality is to use a pre loaded USB stick to enter factory set parameters. If you are using this meter with a load cell and are trying to scale the load cell it would be easier to program the meter using the front panel. Kindly reach us at 1800 622 2378 for tech support. Thank you.
Answered by: SAE DVJ
Date published: 2020-03-19

Can I use one unit to test multiple strain gauges? For example, place 5 strain gauges in various locations of interest on equipment, apply and hold load to equipment, then use one device to measure the strain at the various locations.

Asked by: Dave12345
Dave, you will need 5 separate BCM-1 units to complete your bridge unless you are completing your own bridge. This unit is a single channel device so you will need 5 of these meters for 5 separate points. We have multi channel devices like the INET555 that can do multi channel strain gauge bridge readings
Answered by: SAE DVJ
Date published: 2020-07-11

What is the sampling rate or the bandwidth of the analog output? Is it affected by other settings in the device?

Asked by: Tobbe
Info on sampling rate of the analog out is currently not available. Will update when info is available.
Answered by: Applicatrions Engineer JK
Date published: 2020-09-18

DP400S Order Number HC02983463 , Our engineer feedback cannot use NFC to setup. Pls let me know how to setup. Thank you!

Asked by: SUNWA
Thank you for your inquiry, the calibration procedure can be located in the product manual. we also offer a YouTube video on how to set the unit up using the front panel.
Answered by: rkent
Date published: 2022-09-09

Am using 3 strain gauges that has an excitation voltage of 10 VDC nominal. I see that this only produces 5 VDC will it still be able to function correctly? The strain gauge recommended voltage is from 5 to 12 VDC.

Asked by: Jayjay01
Yes. A strain gage gage sensor that has a nominal excitation spec of 10VDC will work OK with this display.
Answered by: Applicatrions Engineer JK
Date published: 2023-07-13
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_DP400S, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration