Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Advanced, High Accuracy, Digital Pressure Gauge with Ambient Temperature

0 to 100 psi, Gauge Pressure
  • RoHS Icon
  • CE Approved
  • UKCA

$872.90

Item# DPG210-100G

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $872.90
10-24 $829.26
25-49 $811.80
50-99 $776.88
100+ $759.42

In stock

Lead Time (If not in stock): 5 weeks
0 to 100 psi, Gauge Pressure DPG210-100G DPG210-100G
  • Digital pressure Gauge with 5-digit display, main and auxiliary screen design
  • AA battery power, services more than 3600 hours
  • High accuracy class, 0.05% FS
  • 10 pressure units available: MPa/KPa/psi/bar/pa/mBAR/mmHg/mH20/Torr/kgf/cm²

DPG210-100G Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range Min
Pressure Range Max
Pressure Range
Pressure Type
Number of Digits
Pressure Range Units
Pressure Port Type
Pressure Port Size
Power Source
Accuracy value
Accuracy Class


  • Operating Temperature -10 to 50°C (14 to 120°F)
  • Stability ±0.2%FS/year
  • Storage Temperature -20 to 60°C (-4 to 140°F)
  • Weight 0.5Kg
  • Battery Life 3600 hours
  • Burst Pressure 4X Rated Pressure from 0 to 100 psi, 3X Rated Pressure from 200 to 5000 psi
  • Power Battery (Three AA Batteries) or USB-power
  • Backlight Color White
  • Case Material 304SS
  • Case Protection IP65
  • Compensation Temperature 0 ~40°C (32 to 104°F)
  • Dial Size 105mm
  • Display Type LCD, 5 digits
  • Electric Protection EN61326
  • Over pressure Limits 3X Rated Pressure from 0 to 100 psi, 2X Rated Pressure from 200 to 5000 psi.
  • Pressure Accuracy ± 0.05% FS
  • Process Connection/Material ¼” NPT (others consult Omega Sales), 304SS
  • Process Media Gas, water, oil
  • Range -0.1 to 35 MPs (-14.50 to 5000 psi)
  • Sampling Rate 1-10 times/second
  • Temperature Accuracy ≤ 0.5C

The DPG210 features a large 55x55 mm (2.1'x2.1') LCD screen, with 5 digit 17mm primary and 13.5mm auxiliary lines. It displays both the current pressure as well as the local temperature, maximum, or minimum pressures from the reference data. Powerful functions: include 10 common pressure units and flexible power supplied by either three AA batteries or via USB connection.

An ultra-low power consumption design allows the DPG210 to run more than 3600 hours when powered by three standard alkaline AA batteries. The DPG210 is an all digital design combining a high precision ADC and high-speed microprocessor. This provides a product that is high precision, with good stability and great shock resistance.

5-point NIST calibration certificate is available and can be added to each unit for an additional cost of $150 by contacting sales. Add “-CAL-3” to the end of the part number for “NIST” option.

loading all models
loading all reviews
Rated 2 out of 5 by from Good looking product, but lacks some servicability The gauge was in-stock and comes in very nice plastic case and includes a UBS power cord for an alternate power source. It does not come with a calibration certificate, but that can be purchased for an extra cost. The temperature display is degrees C and can not be changed to degrees F. The owners manual does not provide calibration adjustment instructions, and Omega tech support said the gauge would have to be returned to their factory for adjustment, if necessary. I did not use the gauge and returned it to Omega. A gauge of this accuracy should come with a calibration certificate and allow for adjustment, if necessary, when it is re-calibrated.
Date published: 2021-05-24
Rated 5 out of 5 by from Quality product This pressure gauge was purchased per the request of our applications department for internal experimentation for leak testing medical devices. The gauge was well made, easy to use and met our expectations on performance. We would purchase this again if the need arose.
Date published: 2022-11-03
Rated 5 out of 5 by from adequate for device testing arrived promptly and works as advertised. No problems whatsoever.
Date published: 2022-08-28
  • y_2024, m_4, d_17, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_DPG210-100G, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

The reading of gauge pressure is not stabilizing even after very long time. Model: DPG210

Asked by: Rohit Chauhan
No, temperature was constant. It was on room temperature.
Answered by: Rohit Chauhan
Date published: 2023-03-20

Is this unit adjustable during calibration via the front buttons?

Asked by: Calguy
Please disregard the answer of yes to this question. This unit doesn't have a field adjustable calibration settings the answer should have been No
Answered by: joe e
Date published: 2022-05-06

Do you have a vacuum gage with output data capability

Asked by: Carlos57
Thank you for your inquiry. We do not currently offer any digital vacuum gage with data output capability
Answered by: Applicatrions Engineer JK
Date published: 2021-02-08

I purchased a DPG210 and I tried to get a NIST cert. I was informed that one is not available. If Omega cannot provide a calibration certificate. How do I get this gauge calibrated? I need instructions on how to cal.

Asked by: Metrology
Thank you for your inquiry, the DPG210 can be ordered with a NIST cert ( the part # DPG210-100G-CAL-3). Or you can contact our service department and have the sensor sent in for calibration.
Answered by: rkent
Date published: 2021-10-18

Do you have a calibration instruction? How to put the gauge in calibration mode and adjust the reading?

Asked by: RV3053
There are no field calibration procedures available for this unit. You will need to contact our Customer Service for return of this unit for calibration.
Answered by: Applicatrions Engineer JK
Date published: 2023-05-10

I purchased a DPG210-500A .The pressure value in the scree always is 14.51 psi I try to set zero according the user manual but procedure not working.

Asked by: Anonymous
The gauge is working normally. The gauge you have is an Absolute pressure unit. It measures pressure relative to an internal vacuum reference. This means that with no pressure applied the unit will indicate the atmospheric pressure value which is most likely 14.51 PSIA at your location. To be able to set the display to 0.00 PSIA would need to apply a full vacuum (0 PSIA) to the gauge connect. I'm guessing you really need a Gage pressure reference unit like a DPG210-500G instead
Answered by: Applicatrions Engineer JK
Date published: 2023-02-08

What is the resolution of the 100psi model in psi? Will it display three decimal places in psi (e.g. .001 psi)

Asked by: jimbob87
Thank you for your inquire These gauges have a 5 digit display. Resolution of the 100PSI range unit when reading in PSI is 2 places after the decimal point (0.01).
Answered by: application engineer je
Date published: 2022-03-02

What is the resolution of DPG210-030A model?

Asked by: nanoflash
These gauges have a 5 digit display. Resolution of the 30 PSI range unit when reading in PSI is 3 places after the decimal point (0.001).
Answered by: Applicatrions Engineer JK
Date published: 2023-03-15
  • y_2024, m_4, d_17, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_19
  • loc_en_US, sid_DPG210-100G, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration