Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Metric, High Accuracy Digital Pressure Gauge with Output

0 to 10 bar, Gauge

Item# DPGM409-010BG-W

0  In Stock
0 to 10 bar, Gauge DPGM409-010BG-W DPGM409-010BG-W
  • 5-PT NIST Traceable Calibration Included
  • High 0.08% Accuracy
  • Easy to Read 25 mm (1') Backlit LCD Display
  • Hi and Lo Alarms Standard

DPGM409-010BG-W Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range Units
Pressure Range Min
Pressure Range Max
Pressure Range
Pressure Type
Pressure Port Type
Accuracy Class
Additional Features
Pressure Port Size
Power Source
Accuracy value
Number of Digits
Electrical Output
Output Signal


  • Accuracy Value 0.08% typical
  • Display Digit Height 25 mm
  • Maximum Storage Temperature 82°C (180°F)
  • Measurement Type Pressure
  • Minimum Storage Temperature -40°C (-40°F)
  • Number of Display Digits 4
  • Repeatability ±0.08% BSL (0.15% max in 10V/m RF field) (compound gauge calibrated in positive direction only)
  • Pressure Units psi
  • Sample Rate User programmable from 1 sample/2 min to 1 sample/2 sec
  • Wetted Materials 316L Stainless Steel
Omega’s DPGM409 digital pressure gauge incorporates a rugged 316 SS enclosure designed for washdown and marine applications with a precision 0.08% accuracy pressure transducer with 316L SS wetted parts and body. The result is an extreamly durable digital pressure gage designed to survive harsh industrial environments. The large 25 mm (1') display is easy to read at a distance up to 11 m (36'). Models are available in Gauge, Sealed Gauge, Compound Gauge, Absolute, Vacuum and Barometric pressure ranges. Standard features include a highly stable silicon sensor, selectable MIN/MAX and AVG readings, Hi and LO alarms and an externally powered user selectable analog output. An optional wireless transmitter feature with software allows the signal to be transmitted to a remote location such as a PC for charting and data logging. Power is from an internal long life battery (included) or an eternally supplied dc voltage source. Free downloadable software allows the user connect to a pc via a standard USB connection (cable included) and select a variety of user configurable features including update rate, dampening, units, backlight and auto off.

NOTE: Models with wireless option are approved for use in the U.S., Canada and Europe only.

SPECIFICATIONS
CE Compliant: Meets EN61326-1: 2006 for industrial locations with analog output cables less than 30 m (98')
Accuracy (Combined Linearity, Hysteresis and Repeatability): ±0.08% BSL (0.15% max in 10V/m RF field) (compound gauge calibrated in positive direction only)
Temperature:
    Storage: -40 to 82°C (-40 to 180°F)
    Compensated: -18 to 66°C (0 to 150°F)
Thermal Effects (Over Compensated Range):
Zero Shift:
    Ranges >350 mb: ±0.3% span
    Ranges ≤350 mb: ±0.5% span
Span Shift:
    Ranges >350 mb ±0.3% span
    Ranges ≤350 mb psi: ±0.5% span
Minimum Resistance Between Transducer Body and Any Wire: 100MΩ @ 50 Vdc
Pressure Cycles: 1 million minimum
Long Term Stability (1-yr): ±0.1% FS typical
Analog Output: User selectable 0 to 5 Vdc, 0 to 10 Vdc or 4 to 20 mA (external 24 Vdc power supply required for all analog output types)
Note: Compound gauge ranges have a unidirectional analog output equal to their full span; i.e. -350 to 350 mb = 0 to 10 Vdc.
Analog Output
    Cable: 2.7 m (8.9')
    Accuracy: 0.08% typical
Overpressure: Gauge/sealed gauge
    25 mb: 10 times span
    70 mb: 6 times span
    170 mb to 100 bar: 4 times span
    175 to 350 bar: 500 bar max
Absolute/Barometric Ranges:
    350 mb to 100 bar: 4 times span
    175 to 350 bar: To 500 bar abs
Containment Pressure: Gauge and Sealed Gauge pressure
    25 to 350 mbar: To 70 bar
    1 to 70 bar: To 200 bar
    100 to 350 bar: To 700 bar
Absolute/Barometric Pressure:
    350 mb to 70 bar: to 400 bar
Display: 4-digit LCD with user selectable backlighting, (9999 count) 25 mm (1') character height
Computer Interface: USB connection for set-up, cable included
Update Rate: User selectable from 0.25 to 10 sec. (preset to 1/sec)
Power: One 3.6V lithium 8.4 Ah capacity (C cell) Included (two with wireless option) (replacement battery BATT-C-3.6V)
Battery Life (Typical): Up to 9 months
Enclosure:
    Material: 316 Stainless Steel and ABS center gasket
    Finish: Brushed 316 stainless steel
    Environmental Rating: Weatherproof, NEMA 4X (IP65)
Sensor Wetted Parts: 316L Stainless Steel
Pressure Connection: G¼ male
Dimensions
    Display: 115 L x 89 W x 74 mm D (4.5 x 3.5 x 2.9')
    Sensor: 72 to 89 mm L (2.8 x 3.5') below display
Weight: 900 g (32 oz) Typical depending upon configuration
Front Panel Functions
Backlight: Manually turns backlight on/off
Min/Max: Recalls min/max values
Zero/Clear: Zeros display or clears min/max
Software Settings (via USB)
Update Rate: 4 options, 10, 5, 2, 1 times per second
Units: psi, inHg, inH2O, bar, mbar, hPa units; must be specified at time of order
Lock: Allows the lock-out of front panel functions
Alarms: User selectable “High” and “Low” alarm limits (open collector)
Analog Output: User Selectable 0 to 5 Vdc, 0 to 10 Vdc, or 4 to 20 mA (requires external 24 Vdc power)
Backlight: On/off, 10 sec, 30 sec, 1 min, 5 min
Wireless Transmitter (Optional): Channel number, transmission rate, alarms, sensor offset, chart recording, data logging
Overrange Indication: “_ _ _ _”
Wireless Option Specifications
Transmit Sample Rate: User programmable from 1 sample/2 min to 1 sample/2 sec
Radio Frequency (RF) Transceiver Carrier: ISM 2.4 GHz
RF Output: 10 dBm (10 mW)
Range of RF Link:
    Outdoors (Line of Sight): Up to 120 m (400')
    Indoors/Urban: Up to 40 m (130')
Included Software: Requires Windows® 7 (32 bit); XP or Vista
Internal Battery: Two 3.6V lithium 8.4 Ah capacity (C-cell) included, (replacement battery BATT-C-3.6V)
Data Transmission to Host: Pressure reading, ambient temperature reading, RF transmit strength and battery level
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
COOLING ELEMENT
$189.89
0 In Stock
UW Series Wireless Receivers
$844.46
0 In Stock
Accessories
1/4 NPT female to 1/2 NPT male Adapter
$20.21
2 In Stock
Unregulated power supply
$79.89
20 In Stock
en-US
en
Save Configuration