Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail Signal Conditioner Series with Process Input

Isolated DIN Rail Signal Conditioner

$200.90

Item# DRSL-DC3

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $200.90
5-9 $190.86
10-24 $186.84
25-49 $178.80
50-99 $174.78
100+ $170.77

In stock

Lead Time (If not in stock): 18 weeks
Isolated DIN Rail Signal Conditioner DRSL-DC3 DRSL-DC3
  • Isolation and Conversion of Process Voltage or Current Signals
  • Slimline Housing—Only 6 mm (0.24') Wide
  • Multiple Signal Ranges (DIP-Switch Selectable)
  • High Accuracy, <0.2% of Span

DRSL-DC3 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Input Class
Input Ranges
Output Type
Output Class
Supply Voltage Type
Isolation
Programability
Additional Feature


The DRSL-DC3 isolated DIN rail signal conditioner provides a competitive choice in terms of both price and technology for galvanic isolation of process voltage or current signals to SCADA systems or PLC equipment. The DRSL-DC3 can be used for signal conversion of standard process voltage or current signals. The unit offers isolation between input, output and supply, provides surge suppression and protects control systems from transients and noise.

The DRSL-DC3 also eliminates ground loops and can be used for measuring floating signals. Low power consumption facilitates DIN rail mounting without the need for any air gap. Factory calibrated measurement ranges are easily configured via DIP switches. The unit operates over a wide temperature range from -25 to 70°C (-13 to 158°F).

SPECIFICATIONS
INPUT
Current Input
Measurement Range: 0 to 20.5 mA
Functional Range: 0 to 23 mA
Programmable Measurement Ranges: 0 to 20 mA and 4 to 20 mA
Input Voltage Drop: < 1.5V
Voltage Input
Measurement Range: 0 to 10.25V
Functional Range: 0 to 11.5V/ 0 to 5.75V
Programmable Measurement Ranges: 0 to 5V, 1 to 5V, 0 to 10V, 2 to 10V
Input Resistance: ≥500 kΩ

OUTPUT
Current Output
Signal Range: 0 to 20.5 mA (span)
Programmable Signal Ranges: 0 to 20 mA and 4 to 20 mA
Load: 23 mA/600 Ω max
Load Stability: ≤0.01% of span/ 100 Ω
Current Limit: ≤28 mA
Voltage Output
Signal Range: 0 to 10V
Programmable Signal Ranges: 0 to 10, 2 to 10, 0 to 5 and 1 to 5V
Load: >10 kΩ min

GENERAL
Supply Voltage (via Power Rail or Connectors): 16.8 to 31.2 Vdc
Power Consumption: 0.8 W max
Internal Consumption: 0.4 W typical/ 0.65 W max
Isolation: Input/Output/Supply
Isolation Voltage (Test): 2.5 kVac
Isolation Voltage (Working): 300 Vac
MTBF: >249 years, according to IEC 61709 (SN29500)
Signal/Noise Ratio: >60 dB
Response Time (0 to 90%, 100 to 10%): <7 ms
Span: Corresponds to the presently selected DIP switch output range
Accuracy: <±0.2% of span
Temperature Coefficient: <±0.015% of span/°C
EMC Immunity Influence: <±0.5% of span
Extended EMC Immunity
NAMUR NE 21, A Criterion, Burst: <±1% of span

ENVIRONMENTAL
Operating Temperature: -25 to 70°C (-13 to 158°F)
Storage Temperature: -40 to 85°C (-40 to 185°F)
Calibration Temperature: 20 to 28°C (68 to 82°F)
Relative Humidity: 0 to 95% RH non-condensing
Protection Degree: IP20
Installation Area: Pollution degree 2 and measurement/overvoltage category II

MECHANICAL
Dimensions: 113 H x 6.1 W x 115 mm D (4.4 x 0.24 x 4.5”)
Weight: 70 g (0.15 lb) approx
DIN Rail Type: DIN EN 60715 - 35 mm
Wire Size: 0.13 x 2.5 mm2/AWG 26 to 12 stranded wire
Screw Terminal Torque: 0.5 Nm
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Power connector unit, 24 Vdc/2.5 A output to power rail for use with DRSL-TC-ISO only
$123.34
8 In Stock
Power connector unit, 24 Vdc/2.5 A output to power rail
$179.50
8 In Stock
Module stop (screwed onto power rail to support and hold mounted devices)
$8.18
0 In Stock
en-US
en
Save Configuration