Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Compact Enclosure Fan Heaters Up to 800W

Compact Fan Heaters

$348.48

Item# FCH-FGC20002R

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $348.48
5-9 $331.06
10-24 $324.09
25-49 $310.15
50-99 $303.18
100+ $296.21

In stock

Lead Time (If not in stock): 4 weeks
Compact Fan Heaters FCH-FGC20002R FCH-FGC20002R
  • High Power Output to Small Size
  • Lightweight
  • Simple Installation
  • Screw Terminals for Easy Wiring

FCH-FGC20002R Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Maximum Inrush Current
Form Factor
Minimum Operating Temperature
Maximum Operating Temperature


Forced convection heating elements provide the necessary heat and airflow while keeping the footprint to a minimum. These heaters feature a Positive Temperature Coefficient (PTC) core encased by an aluminum heat sink, specifically designed to maximize the heat dissipated into the airflow which is provided by the integrated fan. OMEGA has several series available that are certain to provide the correct combination of size, heat output and airflow for your application.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Hi Omega rep, Have a Digi-Sense Advanced Temperature Controller, 115V model (GZ-89000-10) with a heater output plug rated at 15amp max. Will Item# FCH-FGC20002R work with this controller to heat a small (24 X 15 inch) custom-made Styrofoam enclosure?

Asked by: Cez022
Thank you for your inquiry. We believe the best assistance would come from speaking to us directly at 888-826-6342 ask for the Temperature Department Mon. – Fri. (HOURS 8:30AM - 5:30PM EST).
Answered by: Application Engineer CB
Date published: 2023-12-13

Can the fan speed be varied by PWM or another method?

Asked by: afurlong
Hello, thank you for your question Due to this information not being readily available please email temp@omega.com
Answered by: AEMO
Date published: 2020-07-11

is it have the temperature control settings ? like can we set/maintain any specific temperature through PID kind of thing?

Asked by: Pulaparthy
Thank you for connecting with Omega. The compact fan heater does not have a built-in control or thermostat. A separate controller or thermostat is needed to control or limit the temperature.
Answered by: RD Engineer
Date published: 2019-11-16

Could this unit be used to build built-in ski boot drying systems (supplying up to 16 pipes for 8 pairs of boots)?

Asked by: Bob1965
For application-related questions, our application engineering team would be happy to assist with your specific questions and needs. Please contact them at Temperature@omega.com
Answered by: Jane
Date published: 2019-01-03

can I get a copy of the users manual for FCH-FGC20012R

Asked by: Bernie
Hi Bernie, Yes, please email request to HEATERS@OMEGA.COM Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-07-15
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_FCH-FGC20002R, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration