Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Precision Fluidized Bath

Temperature Calibrator - Precision Fluidized Bath for Probes
Warranty

Item# FFB-8

Temperature Calibrator - Precision Fluidized Bath for Probes FFB-8 FFB-8

This part is no longer available.Please contact customer service for suggested replacements.

  • Fluidized Bath of Choice for Critical Processes Requiring the Highest Stability and Uniformity at Temperatures Up to 700°C(1292°F)
  • Temperature Stability as Good as ±0.01°C Using the Dead Bed Method*
  • Non-Abrasive to Any Devices or Parts Put Into the Bath, Including Those Highly Polished
  • More Efficient Than Ovens (Heat Loss When Door is Opened) and Salt Baths Fast Recovery Time After the Bath is Quenched


The FFB-8 is a precision fluidized bath, with exceptional temperature stability and uniformity, which make them the ideal choice for critical temperature sensor calibration and heat treatment processes. FFB-8 fluidized (sand) bath has become the market standard for carrying out shape setting (heat treatment processing) of metals including Nitinol and platinum for medical device manufacturing. This unit is suitable for many other applications, including thermal testing of sensitive components such as semiconductor devices, wire products, delicate transducers and may also be used as a constant temperature environment for chemical reactions. Because the fluidized bed is a fine, dry powder, it does not have surface tension effects of liquid baths and will not wet any immersed components. The electrical insulating properties of the alumina used in the FFB-8 are not affected by fluidization making. * The dead bed mode of operation is entered by shutting off air and power to the unit. The system reaches a state of thermal equilibrium after the bath media collapses and stability is better than ±0.010°C for a period of 3 to 6 minutes. This allows for precise comparison calibration of temperature sensors in the bath.

Specifications
Temperature Range: 50 to 700°C (122 to 1292°F)
Short Term Temperature Stability:
    50°C: ±0.2°C
    600°C: ±0.3°C
Long Term Temperature Stability:
    50°C: ±0.5°C
    600°C: ±0.5°C
Display Resolution: °C
Type of Control: 3 term PID
Sensor: Type K thermocouple
Heat Up Time: 20 to 70°C (68 to 158°F), 105 min
Cool Down Time: 700 to 200°C (1292 to 392°F), 165 min
Air Pressure: 420 kPa (60 psi)
Maximum Flow Liters: 127 per min
Nominal Heater Power: 240V, 3000 W
Voltage: 240 Vac, 50/60 Hz, 3000 W
Working Volume: 165 Dia x 385 mm Depth (6.5 x 15")
Overall Dimensions: 770 L x 515 W x 600 mm H (30 x 20 x 23.6")
Weight of Medium: 16 kg (35 lb)
Weight: 102 kg (225 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Temperature Calibrator - Precision Fluidized Bath for Probes
$3,060.78
0 In Stock
Temperature Calibrator - Precision Fluidized Bath for Probes
$789.37
0 In Stock
en-US
en
Save Configuration