Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

PROGRAMMABLE INTERFACE DISPLAY FOR RATE, TOTAL AND CONTROL COMMANDS

Item# FMI-100

In stock

Lead Time (If not in stock): 0 week
PROGRAMMABLE INTERFACE DISPLAY FOR RATE, TOTAL AND CONTROL COMMANDS FMI-100 FMI-100
  • Displays Instantaneous and Total Flow
  • Digital RS232 or RS485 Interface (Multi-Drop Up to 64 Devices)
  • Programmable, Optically- Isolated Pulse and Digital Outputs
  • For Use with FMA1700/1800 or FMA5400/5500 Series


  • Baud Rate 1200/2400/4800/9600/19200/38400/57600/115200 baud (user selectable)
  • Functions RATE
  • Maximum Ambient Temperature 0 {C} (32 {F})
  • Minimum Ambient Temperature -10 {C} (14 {F})
  • Output Type 0 to 5 Vdc
The FMI-100 Series is for flowmeters and controllers with analog 0 to 5, 5 to 10, 0 to 10 Vdc or 4 to 20 mA input output interface, where flow indications/control, totalizers or alarm functions are required. Also when re-transmission of the flow rate and/or totalizer functions via optically-isolated pulse output or serial communication is desired. Local or programmable set point control for flow controllers (no host PC presence required). The graphical LCD has large 13 mm (0.51") digits for flow rate and 5.5 mm (0.21") for total and can be set by user to simultaneously show different combination of the flow parameters: flow rate, totalizers, flow alarms, and diagnostic events. All configuration parameter settings are easily accessed via a simple user-interface menu driven by a 6 button key-pad which can be password-protected. For flowmeters and/or flow controllers, FMI-100 provides jumpers selectable for 0 to 5 Vdc or 4 to 20 mA analog set point control signals. The flow rate set point can be adjusted locally via key-pad, remotely via host PC using digital communication interface, or programmed in advance using built-in 16 steps batch table with ramping up/down support. The programmable flow pulse output operates independently from the totalizers and based on configuration settings can provide pulse frequency proportional to instantaneous fluid flow rate. The FMI-100 provides two independent programmable flow totalizers. Both totalizers are updated every 100 ms and can be set to activate different events. Main totalizer accumulated total is backed-up in EEPROM memory every second. And it provides the user with a flexible alarm/warning system that monitors the fluid flow for conditions that fall outside configurable limits as well as visual feedback for the user via the LCD or via an optically-isolated output. All process data and settings can be read and modified manually via local LCD key-pad or through the digital RS232 or RS485 communication interface. Proprietary ASCII software interface command set and free Communication Utility software are provided.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
PROGRAMMABLE INTERFACE DISPLAY FOR RATE, TOTAL AND CONTROL COMMANDS
$33.74
0 In Stock
PROGRAMMABLE INTERFACE DISPLAY FOR RATE, TOTAL AND CONTROL COMMANDS
$115.10
0 In Stock
PROGRAMMABLE INTERFACE DISPLAY FOR RATE, TOTAL AND CONTROL COMMANDS
$116.32
0 In Stock
Controller Accessories
Controller mounting kit, 24VDC North American style plug with connector
$115.10
0 In Stock
Controller mounting kit, 12VDC Australian style plug with connector
$152.52
0 In Stock
Controller mounting kit, 24VDC North American style plug, no connector
$116.32
0 In Stock
Controller mounting kit, 12VDC Australian style plug, no connector
$145.33
0 In Stock
Controller mounting kit, 24VDC Australian style plug with connector
$152.52
0 In Stock
Controller mounting kit, 12VDC European style plug with connector
$130.22
0 In Stock
Controller mounting kit, 24VDC European style plug with connector
$130.22
0 In Stock
Controller mounting kit, 12VDC European style plug, no connector
$122.30
0 In Stock
Controller mounting kit, 24VDC European style plug, no connector
$122.30
0 In Stock
Controller mounting kit, 12VDC U.K. style plug with connector
$152.52
0 In Stock
Controller mounting kit, 12VDC U.K. style plug, no connector
$145.33
0 In Stock
Controller mounting kit 24VDC U.K. style plug, no connector
$166.91
0 In Stock
Controller mounting kit, 24VDC U.K. style plug with connector
$166.91
0 In Stock
Controller mounting kit, 24VDC Australian style plug, no connector
$145.33
0 In Stock
Meter Accessories
Meter mounting kit with two 9-pin D connectors
$75.59
0 In Stock
Meter mounting kit with flat wire to 9-pin D connector
$75.59
5 In Stock
en-US
en
Save Configuration