Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

In-Line Plastic Flow Switch

$92.94

Item# FSW-141


Please contact Technical Sales Team for assistance.
IN-LINE PLASTIC FLOW SWITCH FSW-141 FSW-141
  • Preset Switch Points, 0.07 to 2.00 GPM
  • ³/8 NPT Male or ¼" Quick Disconnect
  • Chemical Resistant Polypropylene
  • For Low Viscosity Liquids

FSW-141 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Media Type
Flow Range
Accuracy
Max Operating Pressure
Max Process Temperature
Process Connection Type
Process Connection Size
Wetted Materials
Switch Rating and Type
Wire Length
Features


  • Maximum Operating Temperature 100 {C} (212 {F})
  • Maximum Pressure 125
  • Maximum Switching Voltage 10 VA
  • Minimum Operating Temperature -18 {C} (0 {F})
  • Set Point Differential 20% maximum
  • Switch Operation Normally open at no flow
  • Termination Wire Gauge 22 AWG
The FSW-140 Series rugged inline flow switches offer superior performance. Their fixed set-point and simple design make it a dependable switch. This series is an ideal choice for coolant applications requiring reliable flow detection in HVAC, semiconductor, welding, medical and other industries. The ¼' quick disconnect units have a host of snap-on mating adaptors available to fit most piping requirements.

Specifications
Wetted Materials:
    Housing: Glass reinforced polypropylene
    Piston: PPS composite
    Spring: 316 stainless steel
    O-Ring: Fluorocarbon
Operating Pressure:
    8.6 bar (125 psi) @ 21°C (70°F)
    3.4 bar (50 psi) @ 100°C (212°F)
Operating Temperature: -18 to 100°C (0 to 212°F)
Set Point Accuracy: 20% of set point
Set Point Differential: 20% maximum
Switch: SPST, 10VA, normally open at no flow
Electrical Termination: 610 mm (24') polymeric leads, 22 AWG
Filtration: 100 micron

Specifications
Thermoplastic Quick Couplings
Working Pressure: Vacuum to 120 psi (8.3 bar)
Operating Temperature: -40 to 82°C (-40 to 180°F) continuous
Materials:
    Bodies and Valves: Acetal
    I nternal Spring: 316 Stainless Steel E xternal Springs, Pin, Latch:
    Stainless Steel Seals: Buna, others available
    Color: Natural white, others available
Tubing Sizes: ¼ thru 3/8' ID, ¼ and 3/8' OD 6 x 4 mm thru 12 x 8 mm (OD x ID)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration