Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Temperature Humidity Meter with USB and RS232

Warranty
  • RoHS Icon
  • CE Approved
  • UKCA

Item# HH314A

Handheld Temperature Humidity Meter with USB and RS232 HH314A HH314A
  • Replaced by HH414
  • Triple Display
  • Temperature/Humidity Probe
  • Second Temperature Input


The HH314A is a low cost, high performance handheld meter with datalogging ability. It offers a triple display to show the temperature and humidity from a handheld probe and can display data from a separate K type thermocouple connected via a standard SMP type miniature connector to the T2 input. The temperature/ humidity probe uses a semiconductor and polymer capacitive sensor. A software package and interface cables are included to allow real time or recorded data to be read by a PC through the USB or RS232 port.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Spare USB interface cable
$29.11
20 In Stock
Power adaptor (115 Vac)
$27.56
0 In Stock
RS232 interface cable
$29.11
10 In Stock
en-US
en
Save Configuration