Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1 and 2 Channel K & J Thermocouple NEMA -4X Temperature Meter

Handheld Digital Thermometers

$145.80

Item# HH501AJK

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $145.80
5-9 $138.51
10-24 $135.59
25-49 $129.76
50-99 $126.85
100+ $123.93

In stock

Lead Time (If not in stock): 12 weeks
Handheld Digital Thermometers HH501AJK HH501AJK
  • J, K Thermocouples
  • Provides Max/Min., AVG, Hold, Relative
  • Warning Beeper with Hi/Lo Setting, Time Setting on models HH502 through HH503
  • Dual Display Function

HH501AJK Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Display Type
Accuracy Value
Resolution
Number of Channels
Features
Category
Input Type
Input Connection Type
Supply Power


Handheld Digital Thermometers"
loading all models
loading all reviews
Rated 4 out of 5 by from Does the job I bought this a month or so ago and am happy I did.
Date published: 2016-02-18
Rated 5 out of 5 by from Consistent readings. Love 'em. I am using two of these to monitor the performance of a heat exchanger in my residential solar hot water system. Probes are placed beside 1/2 inch copper pipe and covered with insulation. I ordered the first one several years ago and just got the second one. For my purposes, accuracy or consistency of readings is very important, so I was glad to see that any differences in readings between the 4 sensors on the two meters appear to be no more than one or two tenths of a degree Fahrenheit.
Date published: 2021-12-22
Rated 5 out of 5 by from Good Thermometer Nicely working thermometer; arrived calibrated with certificate
Date published: 2020-06-08
Rated 5 out of 5 by from Better than dial thermometer I’m able to see what the temperature is anywhere in the sugarhouse. I’m able to see the sap become pure maple syrup.
Date published: 2019-02-27
Rated 5 out of 5 by from great value We use these units in a rugged outdoor environment in less than desirable conditions, The units provide accurate repeatable data.
Date published: 2017-07-17
Rated 5 out of 5 by from Great Unit Compact and has many features at a terrific price. Form Fit and Function!
Date published: 2017-06-21
Rated 2 out of 5 by from Long delivery time And usage logic is poor It is not very intuitive at all and in fact is hard to use. Who wrote the programming for this?
Date published: 2016-12-01
Rated 5 out of 5 by from HH501BJK Works well in all weather,we have used this type for years.
Date published: 2016-01-28
  • y_2024, m_3, d_27, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_8
  • loc_en_US, sid_HH501AJK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

can I get it with NIST cal. certs?

Asked by: dragonologist
Thank you for your inquiry. These product does not come with a NIST certificate of calibration. Please send a quote request to sales@omega.com
Answered by: Application Engineer MC
Date published: 2023-06-30

Can you confirm that the HH503 has 0.1°F resolution above 1000°F (i.e. be able to displays 1000.1°F) Thank you.

Asked by: Binh
The HH503 is a 4 1/2 Digit meter has 0.2F resolution in Fahrenheit up to 1999.9F and 0.1C for measurements in Celsius full range.
Answered by: ApplicationsEngineerANB
Date published: 2024-03-12
  • y_2024, m_3, d_26, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_HH501AJK, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
Low Cost Digital Thermometer Single or Dual Input Models with Type K Thermocouple Input
$13.55
0 In Stock
Accessories for Digital Thermometers
6" long, 1.8" dia. stainless steel Type K probe, 12" retractable cable (expands to 48") terminating with male subminiature connector
$62.86
255 In Stock
en-US
en
Save Configuration