Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1 & 2 Channel 0.04% Accuracy 4 Thermocouple Types Meter

0.04% Accuracy Multi-Channel Digital Thermocouple Thermometers

$446.66

Item# HH911T

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $446.66
5-9 $424.33
10-24 $415.39
25-49 $397.53
50-99 $388.59
100+ $379.66

In stock

Lead Time (If not in stock): 5 weeks
0.04% Accuracy Multi-Channel Digital Thermocouple Thermometers HH911T HH911T
  • 1 Input HH911T or Dual Inputs HH912T with delta T
  • Superior Accuracy ±(0.04% |rdg| + 0.3°C)
  • Comes with NIST Traceable Certificate
  • (No Points)

HH911T Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Channels
Features
Category
Input Type
Minimum Temperature Measurement
Maximum Temperature Measurement
Input Connection Type
Display Type
Accuracy Value
Resolution
Supply Power


OMEGA’s new precision digital thermometers are compatible with Type K, J, T or E thermocouple probes to provide a wide range of temperature measurements from -250 to 1372°C (-418 to 2502°F). The HH911T and HH912T models offer single and dual channel inputs and boast a 2000 hour battery life using 3 AA batteries that are included. Both models provide a dependable and uninterrupted portable measurement capability without expensive batteries, AC adaptors or chargers.

The creative ergonomic design of these instruments makes them easy-to-read, hold, and clean. Designed for one-handed operation, these tools are comfortable to carry and use for extended periods of time.

Real-time statistical data increases user productivity, process efficiency and product quality. Displayed on-demand MIN, MAX, AVG, RNG and STDEV (standard deviation) provide critical process information and diagnostics that allow the user to analyze manufacturing processes on the fly and make immediate adjustments for maximum efficiency and quality. The temperature difference between Channel 1 and Channel 2 are also determined and displayed on demand.

Omega backs these durable instruments with a standard 3-year warranty and a 2-year calibration guarantee to ensure that your instrument is ready-to-use when you need it. Each unit is supplied with a NIST Calibration Certificate (No points).

Specifications
Basic Accuracy: ±(0.04% |rdg| + 0.3°C)
Connector Type: Mini-TC
Probe Zero Function: Resolution 0.1°C/°F/K
Display: 4-digit auto-resolution (0.1/1) with backlight and function annunciators
Reading Rate: 3/sec for readings and TREND indicators
Battery Type: 3 “AA” (IEC LR6, ANSI 15) alkaline (included)
Battery Life: 2000 hours
Statistics: Min, Max, Avg, Rng, T1-T2 (HH912T only) and Std Dev
Clock: Elapsed statistics run time
Dimensions: 193 H x 84 W x 28 D mm (7.6 x 3.3 x 1.1')
Weight: 362.9 g (12.8 oz)
Warranty: 3 year parts and workmanship
Calibration: Guaranteed for 2 years
Operating Environment
Temperature: -20 to 55°C (-4 to 131°F)
Humidity: 5 to 95%, 10 to 30°C (50 to 86°F)
Altitude: 0 to 4600 m (0 to 15,092')
Vibration: Random 10 to 500 Hz, 0.03 g2/Hz
Shock: 30 g half sine
Drop: 4 drops from 1 m (3.3') to concrete

Common Thermocouple Temperature Ranges
Calibration Temperature
Range
Standard Limits
of Error
Special Limits
of Error
J 0° to 750°C
(32° to 1382°F)
Greater of 2.2°C
or 0.75%
Greater of 1.1°C
or 0.4%
K -200° to 1250°C
(-328° to 2282°F)
Greater of 2.2°C
or 0.75%
Greater of 1.1°C
or 0.4%
E -200° to 900°C
(-328° to 1652°F)
Greater of 1.7°C
or 0.5%
Greater of 1.0°C
or 0.4%
T -250° to 350°C
(-328° to 662°F)
Greater of 1.0°C
or 0.75%
Greater of 0.5°C
or 0.4%
loading all models
loading all reviews
Rated 5 out of 5 by from Great product Great product for its price, does exactly what I need.
Date published: 2017-08-12
Rated 5 out of 5 by from Very nice meter I have purchased 5 of these meters for my business and love 'em. Very accurate and not bothered by atmosphere. The employees here love these meters.
Date published: 2020-06-09
Rated 5 out of 5 by from Omega HH911T We have used Omega digital thermometers in our lab for years without any issues.
Date published: 2024-01-16
Rated 5 out of 5 by from High quality instrument Perfect for our research applications. Omega quality cannot be beat.
Date published: 2023-06-29
Rated 5 out of 5 by from Accurate thermocouple thermometer A great and all around accurate thermocouple reader at a great price.
Date published: 2023-03-06
Rated 2 out of 5 by from OK, Does its job, but not very durable. Does not seem as durable for field use as predecessors. Screen tends to get scratched up quickly.
Date published: 2021-02-05
Rated 5 out of 5 by from My Review for HH911T-HH912T temp meter have not had it long but so far its doing great and i am pleased ...I had 3 previous flukes and had many issues with the probe input sockets...
Date published: 2019-01-31
Rated 5 out of 5 by from Great Performance We have been using Omega temperature readers for years, and these latest models perform very well, are easy to set up and very easy to use. I started with 2 units, and have now purchased more than 10 additional units.
Date published: 2018-01-04
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_8
  • loc_en_US, sid_HH911T, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Hello, would you please let me know what is the part number of thermocouple type K that we can use for HH911T?...thank you!

Asked by: Hernan Mtz
Thank you for your inquiry. Please send us an email at temp@omega.com or call us at 1-888-826-6342.
Answered by: Application Engineer SP
Date published: 2023-04-14

Hello...just need to find a compatible temperature probe (likely T-type) that will go down past -320 deg F. Should be stainless steel

Asked by: JRW2019
Thank you for your question. I recommend that you contact our Temperature Department directly for assistance via chat, phone or e-mail.
Answered by: CB Engineer
Date published: 2019-10-04
  • y_2024, m_4, d_17, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_HH911T, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration