Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Four Gas Concentration Meter Detects CH4, CO, O2, and H2S.

Handheld Four Gas Concentration Meter Detects Methane (CH4), Carbon Monoxide (CO), Oxygen (O2) and Hydrogen Sulfide (H2S) Levels

Item# HHAQ-110

Handheld Four Gas Concentration Meter Detects Methane (CH4), Carbon Monoxide (CO), Oxygen (O2) and Hydrogen Sulfide (H2S) Levels HHAQ-110 HHAQ-110
  • Split-Screen Color LCD
  • Intrinsically Safe (Low-Energy) Design
  • One-Button Operation
  • Auto Zero Calibration


Description

The HHAQ-110 simultaneouslydetects Methane, CarbonMonoxide, Oxygen and HydrogenSulfide making it the ideal devicefor detecting gas leaks in mines,chemical plants, refineries andconstruction tunnels.

The HHAQ-110 displays thecurrent level of each gas as wellas the STEL (short term exposurelimit) and TWA (time weightedaverage). Concentration alarmsare programmable in three modes(audible, visual and vibrating). Thecatalytic/electrochemical sensoruses natural diffusion sampling(typical sensor life 2 years).

The HHAQ-110 is powered by arechargeable lithium-ion batteryand includes the charger.

Specifications
Measurement Ranges:
    CH4: 0 to 100% LEL (Lower Explosive Limit)
    CO: 0 to 1000 ppm
    O2: 0 to 30% by volume
    H2S: 0 to 100 ppm
Measurement Accuracy: ±2% offull-scale value
Response Time: < 30 seconds to 90%of final value
Alert Levels: 200 ppm STEL +35 ppm TWA for CO, 15 ppm STEL +10 ppm TWA for H2S
High, Low Alarm Ranges:
    CH4: 25 to 80% LEL with 50% LEL default, 10 to 25% LEL with 20% LEL default
    CO: 100 to 500 ppm with 200 ppm default, 25 to 100 ppm with 35 ppm default
    O2: 22.5 to 24% by volume with 23.5% default, 16 to 19.5% by volume with 23.5% default
    H2S: 15 to 30 ppm with 15 ppm default, 5 to 15 ppm with 10 ppm defaults
Sensor Type: Catalytic (CH4), electrochemical (CO, O2, H2S)
LCD Size: 42 mm (1 5/8") diagonalOperating Life with Fully
Charged Battery: 8 hours undernon-alarm conditions
Operating Temperature: -20 to 50°C(4 to 122°F) @ 5 to 95% RH, non-condensing
Dimensions: 116 L x 66 W x 31 mm D(4.6 x 2.6 x 1.2")
Weight (with Battery): 200 g (7 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration