Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Air Speed, Temperature, Humidity & Light Meter

Handheld Environmental Meter
Warranty

$482.84

Item# HHEM-SD1

In stock

Lead Time (If not in stock): 5 weeks
Handheld Environmental Meter HHEM-SD1 HHEM-SD1
  • Multi-Function Probe Measures Air Speed, Temperature, Humidity, and Light Level
  • Surface Temperature and Sound Level (Optional)
  • Large Easy-to-Read Green Backlit LCD
  • Max and Min Readings with Hold Function

HHEM-SD1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Range
Form Factor
Power
Response Time
Maximum Temperature Measurement
Display Type


The HHEM-SD1 meter comes with a multi-function probe that is used to make air speed, humidity and light measurements. Surface temperature and sound level are made using optional accessories. Several features and capabilities enhance the meter’s versatility, among them are automatic temperature compensation for measurements made by the anemometer, a Type K or J thermocouple input, the ability to hold readings and display maximum or minimum readings, and an automatic power off function that extends battery life. Because it is microprocessor-based, the HHEM-SD1 can make full use of being portable. Reliability and large storage capacities are enhanced by an SD memory card. Measurements can be made automatically at any sampling rate between one second and one hour. After time-stamping and storing the measurements on an SD card plugged into the instrument, the user can remove the SD card and plug it into to a laptop or desktop computer either directly or via a USB card reader. The data is stored on the card as files with the .xls extension, which can be opened by Microsoft’s Excel application. The HHEM-SD1 has a backlit 2½" diagonal display and is powered by 6 “AA” Alkaline batteries (included) or an optional 9 Vdc AC adaptor.

SPECIFICATIONS
Display: 52 L x 38 mm H (2.05 x 1.5") LCD
Measurement Ranges:
Air Speed: 0.4 to 25 m/sec, 1.4 to 90 km/hr, 0.9 to 55.9 mph, 0.8 to 48.6 knots, 80 to 4930 ft/min
Humidity: 0 to 85% RH
Temperature: 0 to 50°C (32 to 122°F); for RH, 10 to 95%
Light Level: 0 to 20,000 lux, 0 to 1860 ft-cd
Accuracy:
Air Speed: ±(2% + 0.2 m/sec), ±(2% + 0.8 km/hr), ±(2% + 0.4 mph), ±(2% + 0.4 knots), ±(2% + 40 ft/min) (%’s are of full scale)
Temperature: 1.5°F (±0.8°C)
Humidity: ±(3% of rdg + 1% FS) for RH values >70% ±3% of rdg for RH values <70%
Light Level: ±(5% of rdg ±8 digits)
Data Logging Sampling Time: 1 second to 1 hr.
Settable Parameters: Date, time, auto power off, beep sound, sampling time, decimal point or comma decimal division, temperature unit, air speed unit, light level unit
Thermocouple Type: K or J (optional)
Storable/Recallable Readings: Max/min
Operating Temperature: 0 to 50°C (32 to 122°F)
Operating Relative Humidity: 0 to 85%
Power: 6 “AA” Alkaline batteries (included) or an optional 9 Vdc AC adaptor
Meter Dimensions: 135 H x 60 W x 33 mm D (5.31 x 2.36 x 1.30")
Weight of Meter: 515 g (1.13 lb)
Package Dimensions: 286 H x 251 W x 76 mm D (11.25 x 9.88 x 3")
Package Weight: 35 oz (2.16 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Handheld Environmental Meter
$360.94
0 In Stock
Accessories
Optional sound level probe
$309.02
0 In Stock
K Thermocouple, Grounded, 1/8" diameter, 6" long
$62.86
309 In Stock
AC adapter
$33.13
0 In Stock
en-US
en
Save Configuration