Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

4-IN-1 Air Velocity/Humidity/Light/Temperature Meter

Type K TC, LCD Display, Range 80 to 5,910 FPM
Warranty

$246.69

Item# HHF81

In stock

Lead Time (If not in stock): 8 weeks
Type K TC, LCD Display, Range 80 to 5,910 FPM HHF81 HHF81
  • Simultaneous Readings of Air Velocity and Temperature or Humidity and Temperature
  • Exclusive Photo Diode and Color Correction Filter Light Sensor, Spectrum Meets C.I.E. Photopic
  • Standard Type K Thermocouple SMP Input Jack Suitable for All Types of K Probes
  • Lux/Feet-Candle Selectable by Pressing Button on the Front Panel

HHF81 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Application Type
Velocity Range
Accuracy
Max Process Temperature
Probe Diameter
Supply Power
Display
Features


The HHF81 anemometer can measure air flow, humidity, temperature and light. The built-in microprocessor circuit assures excellent performance and accuracy. The HHF81 can track the maximum and minimum values along with current readings. The HHF81 displays the flowrate in your choice of knots, meters per second, kilometers per hour, miles per hour, or feet per minute.

The HHF81 relies upon a low-friction ball bearing mounted wheel design to provide high accuracy at high and low air velocity. The impeller provides excellent accuracy (±3 to 4%) and the ability to measure the slightest breeze (0.3 m/s). For temperature readings, the HHF81 has an internal thermistor or is compatible with any Type K thermocouple with SMP Male connector, and is accurate to ±1°C + 1% of reading. The humidity sensor measures to 95% relative using a high precision thin-film capacitance sensor with fast response to humidity changes. The Light measurement utilizes an exclusive photo diode and color correction filter light sensor.

SPECIFICATIONS
AIR VELOCITY
Measurement Range: 80 to 5910 ft/min, 0.4 to 30.0 m/s, 0.9 to 67.0 mph, 1.4 to 108.0 km/hr, 0.8 to 58.3 knots, 0.8 to 58.3 knots
Resolution: 1 ft/min, 0.1 m/s, 0.1 mph, 0.1 km/hr, 0.1 knots
Accuracy:
   ≤20 m/s: 3% FS
   >20 m/s: 4% FS
TEMPERATURE (Internal Thermistor)
Measurement Range: 0 to 50°C (32 to 122°F)
Resolution: 0.1°C/°F
Accuracy: ±1.2°C (±2.5°F)
Operational Temperature: 0 to 50°C (32 to 122°F)
TEMPERATURE (External Type K Thermocouple)
Measurement Range: -100 to 1300°C (-148 to 2372°F)
Resolution: 0.1°F/°C
Accuracy: ±(1% + 1°C) of rdg [±(1% + 2°F) of rdg]
HUMIDITY
Measurement Range: 10 to 95%
Resolution: 0.1%
Accuracy:
   <70% RH: ±4% of rdg
   ≥70% RH: ±(4% rdg + 1.2 % RH)
Operational Humidity Max.: 80% RH
LIGHT LUX
Measurement Range: 0 to 2200 Lux, 1800 to 20000 Lux, 0 to 204.0 Fc, 170 to 2000 Fc
Resolution: 1 Lux, 10 Lux, 0.1 Ft-cd, 1 Ft-cd
Accuracy: ±(5% rdg +8 dgt)
Overange Display: “----”
Battery: 9V (included)
Power Consumption: Approx. DC 6.2 mA
Weight: 160 g (0.4 lb) battery included
Dimensions: 156 x 60 x 33 mm (6.14 x 2.36 x 1.29')
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Hi, can i relate it to a DAQ acquisition system using Labview or can i use a USB to get a real time temperature and humidity variation with Excel. thank you

Asked by: moun1992
Thank you for your inquiry. Unfortunately, the meter does not have any communication to a PC or Labview.
Answered by: Application Engineer JC
Date published: 2020-12-15

Can this measure the air velocity of a humidifier?

Asked by: bob124
Thank you for your inquiry. The anemometer can measure air from a humidifier, yet, make sure that no water droplets adheres to the spinning blades which will cause an imbalance and a false reading.
Answered by: JC ENGR
Date published: 2021-01-08

Can I get manufacturing certificate ?

Asked by: Daga
Thank you for your inquiry These type of products that have multi ranges. We are unable to give a certificate from the manufacturer. Omega will send out a C of C on your order
Answered by: application engineer je
Date published: 2021-06-21
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_HHF81, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
Ready-Made Insulated Thermocouples with Kapton®, PFA, Glass Braid Insulation and Molded Connectors
$98.93
0 In Stock
K Type Air Probe, Exposed, 304 Stainless Steel, 0.125 in Diameter, 12 in Length, Retractable Cable
$75.70
1 In Stock
Accessories
Type K SMP male connector with write on window
$3.85
96593 In Stock
Accessories for Digital Thermometers
6" long, 1.8" dia. stainless steel Type K probe, 12" retractable cable (expands to 48") terminating with male subminiature connector
$62.86
296 In Stock

Related Categories

en-US
en
Save Configuration